(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-5076-05 |
2-5076-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Full height (mm) |
Body Diameter (φ mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 492.00 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 2L | 264.5 | φ124 | Narrow-mouthed round light shielding bottle 2 L (brown) | 1 pc. | ||
฿ 767.00 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 3L | 301 | φ145.5 | Narrow-mouthed round light shielding bottle 3 L (brown) | 1 pc. |
Light shielding type made of HDPE (high-density polyethylene).
Part Number |
---|
2-5076-05 |
2-5076-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Full height (mm) |
Body Diameter (φ mm) |
Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 492.00 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 2L | 264.5 | φ124 | Narrow-mouthed round light shielding bottle 2 L (brown) | 1 pc. | ||
฿ 767.00 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 3L | 301 | φ145.5 | Narrow-mouthed round light shielding bottle 3 L (brown) | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?