(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-4657-13 |
1-4657-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Full height (mm) |
Body Diameter (φ mm) |
Mouth Inner Diam. (φ mm) |
GPI Thread Standard | Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42.86 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 100mL | 93 | φ50 | φ25.8 | No.28 | Narrow-mouth 100 ml | 1 pc. | ||
฿ 108.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 1L | 199 | φ96 | φ37 | No.45 | Narrow-mouth 1 l | 1 pc. |
Screw standards conform to GPI.
Part Number |
---|
1-4657-13 |
1-4657-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Full height (mm) |
Body Diameter (φ mm) |
Mouth Inner Diam. (φ mm) |
GPI Thread Standard | Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 42.86 |
RESIN CONTAINERS | 1 Piece(s) | 16 Day(s) | 100mL | 93 | φ50 | φ25.8 | No.28 | Narrow-mouth 100 ml | 1 pc. | ||
฿ 108.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 1L | 199 | φ96 | φ37 | No.45 | Narrow-mouth 1 l | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?