(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UG Ointment Container

UG Ointment Container

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,209.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-1463-02
8-1463-03
8-1463-04
8-1463-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Size
(mm)
Model number Manufacturer Product Name JAN Code Quantity

฿ 1,209.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

Same day 12mL φ37X21 3-52 Blue Clear UG Ointment Container 3-52 Clear Blue 4986329184651 1 Pack (100 pcs.)

฿ 1,431.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 24mL φ45X21 3-53 Blue Clear UG Ointment Container 3-53 Clear Blue 4986329184668 1 Pack (100 pcs.)

฿ 2,141.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 35mL φ50X28 3-54 Blue Clear UG Ointment Container 3-54 Clear Blue 4986329184675 1 Pack (100 pcs.)

฿ 3,687.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 58mL φ60X31 3-55 Blue Clear UG Ointment Container 3-55 Clear Blue 4986329184682 1 Pack (100 pcs.)

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Other specifications
    Round-Bottom Type
  • Material
    PP (Polypropylene)
  • UV Cut Rate(%)
    99.97
  • Quantity
    1 Pack (100 pcs.)

Product Description

The contents, quantity, and state of impurity can be seen at a glance.

Part Number
8-1463-02
8-1463-03
8-1463-04
8-1463-05
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity Size
(mm)
Model number Manufacturer Product Name JAN Code Quantity

฿ 1,209.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

Same day 12mL φ37X21 3-52 Blue Clear UG Ointment Container 3-52 Clear Blue 4986329184651 1 Pack (100 pcs.)

฿ 1,431.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 24mL φ45X21 3-53 Blue Clear UG Ointment Container 3-53 Clear Blue 4986329184668 1 Pack (100 pcs.)

฿ 2,141.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 35mL φ50X28 3-54 Blue Clear UG Ointment Container 3-54 Clear Blue 4986329184675 1 Pack (100 pcs.)

฿ 3,687.00

RESIN CONTAINERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 58mL φ60X31 3-55 Blue Clear UG Ointment Container 3-55 Clear Blue 4986329184682 1 Pack (100 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Contents/quantity/mixed condition are understood at a glance.

Specification

●Q'ty Per Box(piece):100
●SPQ(box):1
●Q'ty Per Pack: 100 Pieces 
●UV Prevention Rate: 99.97% 
●Round Bottom Type

Materials

●Polypropylene(PP)