(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Weighing Bottles, Capacity 20 mL–360 mL

Weighing Bottles, Capacity 20 mL–360 mL

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9966-02

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    20mL
  • Other specifications
    Autoclavable
  • Height(mm)
    29
  • Body Diameter(φ mm)
    φ40
  • Model number
    No.342
  • Manufacturer Product Name
    Weighing bottle No.342 20 ml
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature(°C)
    120
  • Features
    Features outstanding acid resistance and airtightness.
  • Quantity
    1 pc.
Part Number
1-9966-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 423.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    20mL
  • Other specifications
    Autoclavable
  • Height(mm)
    29
  • Body Diameter(φ mm)
    φ40
  • Model number
    No.342
  • Manufacturer Product Name
    Weighing bottle No.342 20 ml
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature(°C)
    120
  • Features
    Features outstanding acid resistance and airtightness.
  • Quantity
    1 pc.

Product Description

Features outstanding acid resistance and airtightness.

Specifications of 1-9966-02

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Capacity
    20mL
  • Other specifications
    Autoclavable
  • Height(mm)
    29
  • Body Diameter(φ mm)
    φ40
  • Model number
    No.342
  • Manufacturer Product Name
    Weighing bottle No.342 20 ml
  • Material
    PP (Polypropylene)
  • Heat Resistant Temperature(°C)
    120
  • Features
    Features outstanding acid resistance and airtightness.
  • Quantity
    1 pc.
Part Number
1-9966-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 423.00

RESIN CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1