(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
4-5330-01 |
4-5331-01 |
4-5331-02 |
4-5331-03 |
4-5332-01 |
4-5332-02 |
4-5332-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Capacity | Other | Size (mm) |
Manufacturer Product Name | JAN Code | Valve Tip Size (φ mm) |
Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 375.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Other | - | Option | - | Lever Screw Valve | 4562108512640 | - | - | 1 pc. | ||
฿ 464.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 3L | - | 60X250X350 | Square Bottle 3 L | 4562108512657 | - | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 1,044.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 5L | - | 95X250X350 | Square Bottle 5 L | 4562108512664 | - | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 877.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 10L | - | 175X250X350 | Square Bottle 10 L | 4562108512671 | - | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 732.00 |
RESIN CONTAINERS | 1 Piece(s) | 32 Day(s) | Square shape | 3L (With Stop Valve) | - | 60X250X350 | Square Bottle, with 3 L Stop Valve | 4562108512688 | Inside diameter/8.5, outside diameter/12 | - | 1 pc. | ||
฿ 847.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 5 L (W/ tap) | - | 95X250X350 | Square Bottle, with 5 L Stop Valve | 4562108512695 | Inside diameter/8.5, outside diameter/12 | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 817.87 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 10 L (with valve) | - | 175X250X350 | Square Bottle, with 10 L Stop Valve | 4562108512701 | Inside diameter/8.5, outside diameter/12 | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. |
A square resin container that can be used either horizontally or vertically.
[Features]
· Has inverse scale marks, allowing you to see how much liquid is left at a glance.
· Eliminates the troublesome task of removing an inside gaskets, as it has none, and there is no worry of leaking liquid.
· Vertical dimensions of the 3 L, 5 L and 10 L are identical.
· Can be stored in spaces with the same height.
[Applications]
· Has convenient handles for carrying vertically and horizontally.
Part Number |
---|
4-5330-01 |
4-5331-01 |
4-5331-02 |
4-5331-03 |
4-5332-01 |
4-5332-02 |
4-5332-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Capacity | Other | Size (mm) |
Manufacturer Product Name | JAN Code | Valve Tip Size (φ mm) |
Features | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 375.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Other | - | Option | - | Lever Screw Valve | 4562108512640 | - | - | 1 pc. | ||
฿ 464.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 3L | - | 60X250X350 | Square Bottle 3 L | 4562108512657 | - | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 1,044.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 5L | - | 95X250X350 | Square Bottle 5 L | 4562108512664 | - | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 877.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 10L | - | 175X250X350 | Square Bottle 10 L | 4562108512671 | - | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 732.00 |
RESIN CONTAINERS | 1 Piece(s) | 32 Day(s) | Square shape | 3L (With Stop Valve) | - | 60X250X350 | Square Bottle, with 3 L Stop Valve | 4562108512688 | Inside diameter/8.5, outside diameter/12 | - | 1 pc. | ||
฿ 847.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 5 L (W/ tap) | - | 95X250X350 | Square Bottle, with 5 L Stop Valve | 4562108512695 | Inside diameter/8.5, outside diameter/12 | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. | ||
฿ 817.87 |
RESIN CONTAINERS | 1 Piece(s) | Same day | Square shape | 10 L (with valve) | - | 175X250X350 | Square Bottle, with 10 L Stop Valve | 4562108512701 | Inside diameter/8.5, outside diameter/12 | Handles are attached vertically and horizontally so it is portable. Comes with an inverse scale to allow amount of residual solution to be identified at a glance. There is no seal (no inner plug) so the bothersome removal of the inner plug can be eliminated, and there is no need to worry about leakage of the solution. All 3 L / 5 L / 10 L bottles share the same length so they can be stored in a place with the same height. | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Part No. | Capacity (L) | Size (mm) |
---|---|---|
4-5331-01 | 3 | 60 × 250 × 350 |
4-5331-02 | 5 | 95 × 250 × 350 |
4-5331-03 | 10 | 175 × 250 × 350 |
4-5332-01 | 3 (With Stopcock) | 60 × 250 × 350 |
4-5332-02 | 5 (With Stopcock) | 95 × 250 × 350 |
4-5332-03 | 10 (With Stopcock) | 175 × 250 × 350 |
4-5330-01 | Lever Screw Stopcock | Lever Screw Stopcock |
<4-5331-01, 4-5332-01>
<4-5331-02, 4-5332-02>
<4-5331-03, 4-5332-03>
4-5330-01
Dimensional outline drawing of lever screw stopcock
◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Inorganic Acids | Sulfite | 10/RT | ◎ |
Hydrochloric Acid | 10/RT | ◎ | |
Hydrochloric Acid | 20/RT | ◎ | |
Hydrochloric Acid | 20/80 | ○ | |
Hydrochloric Acid | 38/RT | ◎ | |
Aqua Regia | △ | ||
Perchloric Acid | △ | ||
Chromic Acid | 2/70 | ○ | |
Chromic Acid | 5/70 | ○ | |
Chromic Acid | 10/70 | △ | |
Chromic Acid | 25/70 | × | |
Chlorosulfonic Acid | × | ||
Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | ◎ | |
Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | ◎ | |
Hypochlorous Acid | ◎ | ||
Hydrocyanic Acid | ◎ | ||
Hydrobromic Acid | 20/RT | ◎ | |
Hydrobromic Acid | 20/70 | ◎ | |
Hydrobromic Acid | 37/RT | ◎ | |
Nitric Acid | 10/RT | ◎ | |
Nitric Acid | 10/70 | ○ | |
Nitric Acid | 30/RT | ○ | |
Nitric Acid | 30/70 | △ | |
Nitric Acid | Smoke Emission/RT | × | |
Nitric Acid | 61.3/RT | △ | |
Carbonic Acid | ○ | ||
Arsenic Acid | ◎ | ||
Fluorosilicic Acid | ◎ | ||
Hydrofluoric Acid | 10/RT | ◎ | |
Hydrofluoric Acid | 20/RT | ◎ | |
Hydrofluoric Acid | 40/RT | ◎ | |
Fluoroboric Acid | ◎ | ||
Boric Acid | ◎ | ||
Anhydrous Hydrofluoric Acid | ◎ | ||
Sulfuric Acid | 10/RT | ◎ | |
Sulfuric Acid | 10/70 | ◎ | |
Sulfuric Acid | 30/RT | ◎ | |
Sulfuric Acid | 30/70 | ◎ | |
Sulfuric Acid | 98/RT | △ | |
Sulfuric Acid | Smoke Emission/RT | △ | |
Phosphoric Acid | 50/RT | ◎ | |
Phosphoric Acid | 50/70 | ◎ | |
Phosphoric Acid | 75/RT | ◎ | |
Inorganic Alkalines | Ammonia (Anhydrous) | ◎ | |
Ammonia Gas | Cold | − | |
Ammonia Gas | Hot | − | |
Liquid Ammonia | ○ | ||
Caustic Soda (Sodium Hydroxide) | 10/RT | ◎ | |
Caustic Soda (Sodium Hydroxide) | 30/RT | ◎ | |
Caustic Soda (Sodium Hydroxide) | 30/70 | ○ | |
Ammonium Hydroxide (Ammonium Water) | 28% | ◎ | |
Potassium Hydroxide | ◎ | ||
Calcium Hydroxide | ◎ | ||
Barium Hydroxide | ◎ | ||
Magnesium Hydroxide | ◎ | ||
Hydrazine | − | ||
Organic Solvents | Ethyl acrylate | − | |
Butyl acrylate | △ | ||
Acrylonitrile | − | ||
Acetylene | ◎ | ||
Acetamide | ○ | ||
Acetaldehyde | ○ | ||
Ethyl Acetoacetate | − | ||
Acetophenone | − | ||
Acetone | △ | ||
Aniline | △ |
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Organic Solvents | Anone = Cyclohexanone | - | |
Amyl Alcohol | ○ | ||
Amyl Naphthalene | ○ | ||
Benzyl Benzoate | - | ||
Isooctane | - | ||
Isobutyl Alcohol | ◎ | ||
Isopropyl Alcohol | ◎ | ||
Isopropyl Ether | ○ | ||
Ether (Diethyl Ether) | - | ||
Ethanolamine | ○ | ||
Ethyl Alcohol (Ethanol) | ○ | ||
Ethyl Ether = Diethyl Ether | - | ||
Ethyl Cellulose | ◎ | ||
Ethylbenzene | △ | ||
Ethylene Oxide | - | ||
Ethylene Glycol | ◎ | ||
Ethylene Chlorohydrin | △ | ||
Ethylenediamine | ○ | ||
Epichlorohydrin | - | ||
Ethyl Chloride | △ | ||
Benzine Chloride | - | ||
Methyl Chloride | △ | ||
Chlorinated Solvent | × | ||
Octyl Alcohol | ◎ | ||
Oleic Acid | ○ | ||
Carbitol | - | ||
Formic Acid | 25/RT | ◎ | |
Formic Acid | 50/RT | ◎ | |
Formic Acid | 90/RT | ◎ | |
Xylene | △ | ||
Citric Acid | ◎ | ||
Glycerin | ◎ | ||
Cresol | ○ | ||
Chloroacetone | △ | ||
Cholorotoluene | △ | ||
Chloronaphthalene | - | ||
Chloroform | × | ||
Silicate Ester | - | ||
Ethyl Silicate | - | ||
Acetic Acid | 10/RT | ◎ | |
Acetic Acid | 50/RT | ○ | |
Acetic Acid | 50/70 | △ | |
Acetic Acid | 100/RT | △ | |
Amyl Acetate | △ | ||
Isopropyl Acetate | △ | ||
Ethyl Acetate | △ | ||
Cellosolve Acetate | - | ||
Butyl Acetate | △ | ||
Propyl Acetate | △ | ||
Methyl Acetate | △ | ||
Salicylic Acid | ◎ | ||
Diphenyl Oxide | - | ||
Diisopropyl Ketone | △ | ||
Diethyl Ether | △ | ||
Diethyl Sebacate | △ | ||
Tetraethyllead | ○ | ||
Diethylene Glycol | ◎ | ||
Carbon Tetrachloride | × | ||
Dioxane | - | ||
Dioctyl Sebacate | ○ | ||
Dioctyl Phthalate | ○ | ||
Cyclohexanol | ○ | ||
Cyclohexanone (Anone) | △ | ||
Cyclohexane | △ | ||
Dichlorobenzene | △ |
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Organic Solvents | Diphenyl | - | |
Dibutyl Ether | △ | ||
Dibutyl Phthalate | ○ | ||
Fatty Acid | △ | ||
Dimethyl Aniline | - | ||
Dimethylformamide | △ | ||
Oxalic Acid | ◎ | ||
Ethyl Oxalate | - | ||
Tartaric Acid | ◎ | ||
Styrene | ○ | ||
Stearic Acid | ◎ | ||
Butyl Stearate | - | ||
Cellosolve | △ | ||
Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
Tannic Acid | ◎ | ||
Tetrachloroethane | △ | ||
Tetrahydrofuran | △ | ||
Tetralin | △ | ||
Triacetin | - | ||
Triethanolamine | ○ | ||
Tricresyl Phosphate | - | ||
Trichlorethylene | △ | ||
Tributyl Phosphate | - | ||
Toluene (Triol) | △ | ||
Naphthalene | ◎ | ||
Naphthenic Acid | ◎ | ||
Ethylene Dichloride | ○ | ||
Methylene Dichloride | △ | ||
Ethylene Disulfide | ○ | ||
Nitroethane | × | ||
Nitropropane | × | ||
Nitrobenzene | △× | ||
Nitromethane | × | ||
Lactic Acid | ◎ | ||
Perchloroethylene | △ | ||
Hydroquinone | ◎ | ||
Palmitic Acid | ◎ | ||
Picric Acid | ○ | ||
Pinene | - | ||
Piperidine | - | ||
Pyridine | - | ||
Phenylhydrazine | - | ||
Phenol (Carbolic Acid) | - | ||
Butyl Alcohol (Butanol) | - | ||
Butyl Cellosolve | - | ||
Furan, Furane | - | ||
Furfural | × | ||
113 Freon | - | ||
114 Freon | - | ||
11 Freon | - | ||
12 Freon | - | ||
21 Freon | - | ||
22 Freon | - | ||
Propyl Alcohol | ○ | ||
Fluorobenzene | △ | ||
Hexaldehyde | - | ||
Hexane | △ | ||
Hexyl Alcohol | ○ | ||
Benzyl Alcohol | - | ||
Benzyl Ether | △ | ||
Benzaldehyde | △ | ||
Benzene (Benzol) | △ | ||
Amyl Bromide | ○ | ||
Formaldehyde (Formalin) | 40/RT | ◎ | |
Maleic Acid | ◎ |
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Organic Solvents | Anhydrous Acetic Acid | ○ | |
Methyl Methacrylate | △ | ||
Methyl Alcohol | ○ | ||
Methyl Isobutyl Ketone | △ | ||
Methyl Ethyl Ketone | △ | ||
Mercaptan (Thioalcohol) | - | ||
Monochloroacetic Acid | ○△ | ||
Linolenic Acid | ◎ | ||
Malic Acid | ◎ | ||
Others (Oils/ Others) | Ammonium Nitrite | ◎ | |
Asphalt | ◎ | ||
Aniline Dye | ◎ | ||
Linseed Oil | ◎ | ||
Sulfurous Acid Gas | ◎ | ||
Sodium Sulfite | ◎ | ||
Sulfur | ◎ | ||
Liquefied Petroleum Gas | ◎ | ||
Liquid Chlorine | × | ||
Silver (II) Chloride | ◎ | ||
Iron (II) Chloride | ◎ | ||
Zinc Chloride | ◎ | ||
Aluminum Chloride | ◎ | ||
Ammonium Chloride | ◎ | ||
Sulfur Chloride | ◎ | ||
Potassium Chloride | ◎ | ||
Calcium Chloride | ◎ | ||
Tin (II) Chloride | ◎ | ||
Copper (II) Chloride | ◎ | ||
Thionyl Chloride | × | ||
Nickel Chloride | ◎ | ||
Barium Chloride | ◎ | ||
Magnesium Chloride | ◎ | ||
Chlorine Gas (Dry) | △ | ||
Chlorine Gas (Wet) | △ | ||
ASTM Oil | No. 1 | ○ | |
ASTM Oil | No. 2 | ○ | |
ASTM Oil | No. 3 | ○ | |
Ozone | - | ||
Olive Oil | ○ | ||
Hydrogen Peroxide | 5/RT | ◎ | |
Hydrogen Peroxide | 5/50 | ◎ | |
Hydrogen Peroxide | 30/RT | ◎ | |
Sodium Peroxide | ◎ | ||
Gasoline | ○ | ||
Sodium Perborate | ◎ | ||
Potassium Permanganate | 10/RT | ◎ | |
Ammonium Persulfate | ◎ | ||
Tung Oil | ◎ | ||
Grease | △ | ||
Creosote Oil | - | ||
Kerosene (Lamp Oil) | △ | ||
Photographic Developer (Hypo) | ◎ | ||
Mineral Oil | ○ | ||
Zinc Acetate | ◎ | ||
Aluminum Acetate | ◎ | ||
Calcium Acetate | ◎ | ||
Lead Acetate | ◎ | ||
Nickel Acetate | ◎ | ||
Oxygen | ◎ | ||
Calcium Hypochlorite [High Test Hypochlorite] | ◎ | ||
Sodium Hypochlorite | 5/RT | ◎ | |
Sodium Hypochlorite | 5/70 | ○ | |
Copper Cyanide | ◎ | ||
Sodium Cyanide | ◎ | ||
Brine | ◎ |
How can we improve?
How can we improve?