(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Bottle with Nalgene Stopcock

Round Bottle with Nalgene Stopcock

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,675.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-050-01
5-050-02 SALE
5-050-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Other specifications GPI Thread Standard

฿ 10,675.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 10(l) NALGENE Round Bottle with Stopcock 2319 10 L 2319-0020 φ250 x 389

฿ 13,275.00

฿ 10,620.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 20(l) NALGENE Round Bottle with Stopcock 2319 20 L 2319-0050 φ282 x 523

฿ 23,313.00

฿ 18,650.40

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 50(l) NALGENE Round Bottle with Stopcock 2319 50 L 2319-0130 φ379 x 673

Basic Specifications

  • Product Type
    PP (polypropylene) container
  • Shape
    Round
  • Quantity in a case
    This is the price per 1 piece.
  • Maximum operating temperature(°C)
    64
  • UN Standard
    TPE (Thermoplastic Elastomer)
  • Compatible Model
    Autoclave Possible

Product Description

Made of PP (Polypropylene).

Part Number
5-050-01
5-050-02 SALE
5-050-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity Specifications Other specifications GPI Thread Standard

฿ 10,675.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 10(l) NALGENE Round Bottle with Stopcock 2319 10 L 2319-0020 φ250 x 389

฿ 13,275.00

฿ 10,620.00

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 20(l) NALGENE Round Bottle with Stopcock 2319 20 L 2319-0050 φ282 x 523

฿ 23,313.00

฿ 18,650.40

RESIN CONTAINERS 1 Piece(s) 19 Day(s) 50(l) NALGENE Round Bottle with Stopcock 2319 50 L 2319-0130 φ379 x 673

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1