(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
5-001-01 |
5-001-04 |
5-001-05 |
5-001-16 |
5-002-01 |
5-002-02 |
5-002-03 |
5-002-04 |
5-002-05 |
5-002-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Specifications | A (mm) |
B (mm) |
C (mm) |
D (mm) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 50mL | Thin | 76 | 16 | 56 | 40 | IBOY Narrow-mouth Bottle 50 mL | 4562108478427 | 1 pc. | ||
฿ 115.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 500mL | Thin | 167 | 22 | 141 | 76 | IBOY Narrow-mouth Bottle 500 mL | 4562108478458 | 1 pc. | ||
฿ 117.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 1L | Thin | 203 | 22 | 177 | 95 | IBOY Narrow-mouth Bottle 1 L | 4562108478465 | 1 pc. | ||
฿ 305.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 2L | Thin | 244 | 22 | 218 | 120 | Iboy Wide Narrow Bottle 2 L | 4562108478472 | 1 pc. | ||
฿ 55.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 50mL | Wide-mouthed | 77 | 20 | 55 | 40 | IBOY Wide-mouth Bottle 50 mL | 4562108478489 | 1 pc. | ||
฿ 62.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 100mL | Wide-mouthed | 98 | 20 | 76 | 47 | IBOY Wide-mouth Bottle 100 mL | 4562108478496 | 1 pc. | ||
฿ 91.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 250mL | Wide-mouthed | 130 | 22 | 106 | 62 | IBOY Wide-mouth Bottle 250 mL | 4562108478502 | 1 pc. | ||
฿ 89.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 500mL | Wide-mouthed | 162 | 22 | 138 | 76 | IBOY Wide-mouth Bottle 500 mL | 4562108478519 | 1 pc. | ||
฿ 132.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 1L | Wide-mouthed | 198 | 22 | 174 | 92 | IBOY Wide-mouth Bottle 1 L | 4562108478526 | 1 pc. | ||
฿ 275.00 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 2L | Wide-mouthed | 243 | 30 | 210 | 120 | IBOY Wide-mouth Bottle 2 L | 4562108478533 | 1 pc. |
Polypropylene container without an inside stopper that can be steam sterilized.
[Features]
· Does not leak, despite not having a gasket (no inside stopper).
· Frees you from the troublesome work of removing an inside stopper, saving time.
· Autoclavable (steam sterilization).
* Fluid contents may seep through opening, so check beforehand.
Part Number |
---|
5-001-01 |
5-001-04 |
5-001-05 |
5-001-16 |
5-002-01 |
5-002-02 |
5-002-03 |
5-002-04 |
5-002-05 |
5-002-06 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Specifications | A (mm) |
B (mm) |
C (mm) |
D (mm) |
Manufacturer Product Name | JAN Code | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 48.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 50mL | Thin | 76 | 16 | 56 | 40 | IBOY Narrow-mouth Bottle 50 mL | 4562108478427 | 1 pc. | ||
฿ 115.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 500mL | Thin | 167 | 22 | 141 | 76 | IBOY Narrow-mouth Bottle 500 mL | 4562108478458 | 1 pc. | ||
฿ 117.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 1L | Thin | 203 | 22 | 177 | 95 | IBOY Narrow-mouth Bottle 1 L | 4562108478465 | 1 pc. | ||
฿ 305.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 2L | Thin | 244 | 22 | 218 | 120 | Iboy Wide Narrow Bottle 2 L | 4562108478472 | 1 pc. | ||
฿ 55.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 50mL | Wide-mouthed | 77 | 20 | 55 | 40 | IBOY Wide-mouth Bottle 50 mL | 4562108478489 | 1 pc. | ||
฿ 62.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 100mL | Wide-mouthed | 98 | 20 | 76 | 47 | IBOY Wide-mouth Bottle 100 mL | 4562108478496 | 1 pc. | ||
฿ 91.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 250mL | Wide-mouthed | 130 | 22 | 106 | 62 | IBOY Wide-mouth Bottle 250 mL | 4562108478502 | 1 pc. | ||
฿ 89.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 500mL | Wide-mouthed | 162 | 22 | 138 | 76 | IBOY Wide-mouth Bottle 500 mL | 4562108478519 | 1 pc. | ||
฿ 132.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 1L | Wide-mouthed | 198 | 22 | 174 | 92 | IBOY Wide-mouth Bottle 1 L | 4562108478526 | 1 pc. | ||
฿ 275.00 |
RESIN CONTAINERS | 1 Piece(s) | 31 Day(s) | 2L | Wide-mouthed | 243 | 30 | 210 | 120 | IBOY Wide-mouth Bottle 2 L | 4562108478533 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
5-002-01
5-002-04
5-002-02
5-002-05
5-002-03
5-002-06
5-001-01
5-001-04
5-001-02
5-001-05
5-001-03
5-001-06
◎: No effect at all or almost no effect. △: Do not use if at all possible.
○: It has some effect, but it can withstand use sufficiently depending on the conditions. ×: It is not appropriate because it has a significant effect.
Chemical Name | Concentration Wt. % / Temperature °C | ||
---|---|---|---|
Inorganic Acid | Sulfite | 10/RT | ◎ |
Hydrochloric Acid | 10/RT | ◎ | |
Hydrochloric Acid | 20/RT | ◎ | |
Hydrochloric Acid | 20/80 | ○ | |
Hydrochloric Acid | 38/RT | ◎ | |
Aqua Regia | △ | ||
Perchloric Acid | △ | ||
Chromic Acid | 2/70 | ○ | |
Chromic Acid | 5/70 | ○ | |
Chromic Acid | 10/70 | △ | |
Chromic Acid | 25/70 | × | |
Chlorosulfonic Acid | × | ||
Acid Pickling Solution | Nitric Acid 20% + Hydrofluoric Acid 4% | ◎ | |
Acid Pickling Solution | Sulfuric Acid 40% + Nitric Acid 15% | ◎ | |
Hypochlorous Acid | ◎ | ||
Hydrocyanic Acid | ◎ | ||
Hydrobromic Acid | 20/RT | ◎ | |
Hydrobromic Acid | 20/70 | ◎ | |
Hydrobromic Acid | 37/RT | ◎ | |
Nitric Acid | 10/RT | ◎ | |
Nitric Acid | 10/70 | ○ | |
Nitric Acid | 30/RT | ○ | |
Nitric Acid | 30/70 | △ | |
Nitric Acid | Smoke Emission/RT | × | |
Nitric Acid | 61.3/RT | △ | |
Carbonic Acid | ○ | ||
Arsenic Acid | ◎ | ||
Fluorosilicic Acid | ◎ | ||
Hydrofluoric Acid | 10/RT | ◎ | |
Hydrofluoric Acid | 20/RT | ◎ | |
Hydrofluoric Acid | 40/RT | ◎ | |
Fluoroboric Acid | ◎ | ||
Boric Acid | ◎ | ||
Anhydrous Hydrofluoric Acid | ◎ | ||
Sulfuric Acid | 10/RT | ◎ | |
Sulfuric Acid | 10/70 | ◎ | |
Sulfuric Acid | 30/RT | ◎ | |
Sulfuric Acid | 30/70 | ◎ | |
Sulfuric Acid | 98/RT | △ | |
Sulfuric Acid | Smoke Emission/RT | △ | |
Phosphoric Acid | 50/RT | ◎ | |
Phosphoric Acid | 50/70 | ◎ | |
Phosphoric Acid | 75/RT | ◎ | |
Inorganic Alkaline | Ammonia (Anhydrous) | ◎ | |
Ammonia Gas | Cold | - | |
Ammonia Gas | Hot | - | |
Liquid Ammonia | ○ | ||
Caustic Soda (Sodium Hydroxide) | 10/RT | ◎ | |
Caustic Soda (Sodium Hydroxide) | 30/RT | ◎ | |
Caustic Soda (Sodium Hydroxide) | 30/70 | ○ | |
Ammonium Hydroxide (Ammonium Water) | 28% | ◎ | |
Potassium Hydroxide | ◎ | ||
Calcium Hydroxide | ◎ | ||
Barium Hydroxide | ◎ | ||
Magnesium Hydroxide | ◎ | ||
Hydrazine | - | ||
Organic Solvent | Ethyl acrylate | - | |
Butyl acrylate | △ | ||
Acrylonitrile | - | ||
Acetylene | ◎ | ||
Acetamide | ○ | ||
Acetaldehyde | ○ | ||
Ethyl Acetoacetate | - | ||
Acetophenone | - | ||
Acetone | △ | ||
Aniline | △ | ||
Anone = Cyclohexanone | - | ||
Amyl Alcohol | ○ | ||
Amyl Naphthalene | ○ | ||
Benzyl Benzoate | - | ||
Isooctane | - | ||
Isobutyl Alcohol | ◎ | ||
Isopropyl Alcohol | ◎ | ||
Isopropyl Ether | ○ | ||
Ether (Diethyl Ether) | - | ||
Ethanolamine | ○ | ||
Ethyl Alcohol (Ethanol) | ○ | ||
Ethyl Ether = Diethyl Ether | - | ||
Ethyl Cellulose | ◎ | ||
Ethylbenzene | △ | ||
Ethylene Oxide | - | ||
Ethylene Glycol | ◎ | ||
Ethylene Chlorohydrin | △ | ||
Ethylenediamine | ○ | ||
Epichlorohydrin | - | ||
Ethyl Chloride | △ | ||
Benzine Chloride | - | ||
Methyl Chloride | △ | ||
Chlorinated Solvent | × | ||
Octyl Alcohol | ◎ | ||
Oleic Acid | ○ | ||
Carbitol | - | ||
Formic Acid | 25/RT | ◎ | |
Formic Acid | 50/RT | ◎ | |
Formic Acid | 90/RT | ◎ | |
Xylene | △ | ||
Citric Acid | ◎ | ||
Glycerin | ◎ | ||
Cresol | ○ | ||
Chloroacetone | △ | ||
Cholorotoluene | △ | ||
Chloronaphthalene | - | ||
Chloroform | × | ||
Silicate Ester | - | ||
Ethyl Silicate | - | ||
Acetic Acid | 10/RT | ◎ | |
Acetic Acid | 50/RT | ○ | |
Acetic Acid | 50/70 | △ | |
Acetic Acid | 100/RT | △ | |
Amyl Acetate | △ | ||
Isopropyl Acetate | △ | ||
Ethyl Acetate | △ | ||
Cellosolve Acetate | - | ||
Butyl Acetate | △ | ||
Propyl Acetate | △ | ||
Methyl Acetate | △ | ||
Salicylic Acid | ◎ | ||
Diphenyl Oxide | - | ||
Diisopropyl Ketone | △ | ||
Diethyl Ether | △ | ||
Diethyl Sebacate | △ | ||
Tetraethyllead | ○ | ||
Diethylene Glycol | ◎ | ||
Carbon Tetrachloride | × | ||
Dioxane | - | ||
Dioctyl Sebacate | ○ | ||
Dioctyl Phthalate | ○ | ||
Cyclohexanol | ○ | ||
Cyclohexanone (Anone) | △ | ||
Cyclohexane | △ | ||
Dichlorobenzene | △ | ||
Diphenyl | - | ||
Dibutyl Ether | △ | ||
Dibutyl Phthalate | ○ | ||
Fatty Acid | △ | ||
Dimethyl Aniline | - | ||
Dimethylformamide | △ | ||
Oxalic Acid | ◎ | ||
Ethyl Oxalate | - | ||
Tartaric Acid | ◎ | ||
Styrene | ○ | ||
Stearic Acid | ◎ | ||
Butyl Stearate | - | ||
Cellosolve | △ | ||
Carbonic Acid Gas (Liquid Carbon) | ◎ | ||
Tannic Acid | ◎ | ||
Tetrachloroethane | △ | ||
Tetrahydrofuran | △ | ||
Tetralin | △ | ||
Triacetin | - | ||
Triethanolamine | ○ | ||
Tricresyl Phosphate | - | ||
Trichlorethylene | △ | ||
Tributyl Phosphate | - | ||
Toluene (Triol) | △ | ||
Naphthalene | ◎ | ||
Naphthenic Acid | ◎ | ||
Ethylene Dichloride | ○ | ||
Methylene Dichloride | △ | ||
Ethylene Disulfide | ○ | ||
Nitroethane | × | ||
Nitropropane | × | ||
Nitrobenzene | △× | ||
Nitromethane | × | ||
Lactic Acid | ◎ | ||
Perchloroethylene | △ | ||
Hydroquinone | ◎ | ||
Palmitic Acid | ◎ | ||
Picric Acid | ○ | ||
Pinene | - | ||
Piperidine | - | ||
Pyridine | - | ||
Phenylhydrazine | - | ||
Phenol (Carbolic Acid) | - | ||
Butyl Alcohol (Butanol) | - | ||
Butyl Cellosolve | - | ||
Furan, Furane | - | ||
Furfural | × | ||
113 Freon | - | ||
114 Freon | - | ||
11 Freon | - | ||
12 Freon | - | ||
21 Freon | - | ||
22 Freon | - | ||
Propyl Alcohol | ○ | ||
Fluorobenzene | △ | ||
Hexaldehyde | - | ||
Hexane | △ | ||
Hexyl Alcohol | ○ | ||
Benzyl Alcohol | - | ||
Benzyl Ether | △ | ||
Benzaldehyde | △ | ||
Benzene (Benzol) | △ | ||
Amyl Bromide | ○ | ||
Formaldehyde (Formalin) | 40/RT | ◎ | |
Maleic Acid | ◎ | ||
Anhydrous Acetic Acid | ○ | ||
Methyl Methacrylate | △ | ||
Methyl Alcohol | ○ | ||
Methyl Isobutyl Ketone | △ | ||
Methyl Ethyl Ketone | △ | ||
Mercaptan (Thioalcohol) | - | ||
Monochloroacetic Acid | ○△ | ||
Linolenic Acid | ◎ | ||
Malic Acid | ◎ | ||
Others (Oils/Others) | Ammonium Nitrite | ◎ | |
Asphalt | ◎ | ||
Aniline Dye | ◎ | ||
Linseed Oil | ◎ | ||
Sulfurous Acid Gas | ◎ | ||
Sodium Sulfite | ◎ | ||
Sulfur | ◎ | ||
Liquefied Petroleum Gas | ◎ | ||
Liquid Chlorine | × | ||
Silver (II) Chloride | ◎ | ||
Iron (II) Chloride | ◎ | ||
Zinc Chloride | ◎ | ||
Aluminum Chloride | ◎ | ||
Ammonium Chloride | ◎ | ||
Sulfur Chloride | ◎ | ||
Potassium Chloride | ◎ | ||
Calcium Chloride | ◎ | ||
Tin (II) Chloride | ◎ | ||
Copper (II) Chloride | ◎ | ||
Thionyl Chloride | × | ||
Nickel Chloride | ◎ | ||
Barium Chloride | ◎ | ||
Magnesium Chloride | ◎ | ||
Chlorine Gas (Dry) | △ | ||
Chlorine Gas (Wet) | △ | ||
ASTM Oil | No. 1 | ○ | |
ASTM Oil | No. 2 | ○ | |
ASTM Oil | No. 3 | ○ | |
Ozone | - | ||
Olive Oil | ○ | ||
Hydrogen Peroxide | 5/RT | ◎ | |
Hydrogen Peroxide | 5/50 | ◎ | |
Hydrogen Peroxide | 30/RT | ◎ | |
Sodium Peroxide | ◎ | ||
Gasoline | ○ | ||
Sodium Perborate | ◎ | ||
Potassium Permanganate | 10/RT | ◎ | |
Ammonium Persulfate | ◎ | ||
Tung Oil | ◎ | ||
Grease | △ | ||
Creosote Oil | - | ||
Kerosene (Lamp Oil) | △ | ||
Photographic Developer (Hypo) | ◎ | ||
Mineral Oil | ○ | ||
Zinc Acetate | ◎ | ||
Aluminum Acetate | ◎ | ||
Calcium Acetate | ◎ | ||
Lead Acetate | ◎ | ||
Nickel Acetate | ◎ | ||
Oxygen | ◎ | ||
Calcium Hypochlorite [High Test Hypochlorite] | ◎ | ||
Sodium Hypochlorite | 5/RT | ◎ | |
Sodium Hypochlorite | 5/70 | ○ | |
Copper Cyanide | ◎ | ||
Sodium Cyanide | ◎ | ||
Brine | ◎ |
Capacity | A (mm) (Narrow/Wide) | B (mm) (Narrow/Wide) | C (mm) (Narrow/Wide) | D (mm) (Narrow/Wide) | E (mm) (Narrow/Wide) | F (mm) (Narrow/Wide) |
---|---|---|---|---|---|---|
50 mL | 76/77 | 16/20 | 56/55 | 40/40 | 11/25 | 26/40 |
100 mL | 100/98 | 20/20 | 76/76 | 47/47 | 16/25 | 33/40 |
250 mL | 133/130 | 20/22 | 109/106 | 62/62 | 16/32 | 33/50 |
500 mL | 167/162 | 22/22 | 141/138 | 76/76 | 20/42 | 40/61 |
1 L | 203/198 | 177/174 | 95/92 | 20/48 | 40/67 | |
2 L | 244/243 | 22/30 | 218/210 | 120/120 | 42/65 | 61/91 |
Capacity | A (mm) (Narrow/Wide) | B (mm) (Narrow/Wide) | C (mm) (Narrow/Wide) | D (mm) (Narrow/Wide) | E (mm) (Narrow/Wide) | F (mm) (Narrow/Wide) |
---|---|---|---|---|---|---|
50 mL | 76/77 | 16/20 | 56/55 | 40/40 | 11/25 | 26/40 |
100 mL | 100/98 | 20/20 | 76/76 | 47/47 | 16/25 | 33/40 |
250 mL | 133/130 | 20/22 | 109/106 | 62/62 | 16/32 | 33/50 |
500 mL | 167/162 | 22/22 | 141/138 | 76/76 | 20/42 | 40/61 |
1 L | 203/198 | 177/174 | 95/92 | 20/48 | 40/67 | |
2 L | 244/243 | 22/30 | 218/210 | 120/120 | 42/65 | 61/91 |
Part No. | Specifications | Capacity | Note / JAN Code |
---|---|---|---|
5-001-01 | Narrow Mouth | 50 mL | 4562108478427 |
5-001-02 | Narrow Mouth | 100 mL | 4562108478434 |
5-001-03 | Narrow Mouth | 250 mL | 4562108478441 |
5-001-04 | Narrow Mouth | 500 mL | 4562108478458 |
5-001-05 | Narrow Mouth | 1 L | 4562108478465 |
5-001-16 | Narrow Mouth | 2 L | 4562108478472 |
5-002-01 | Wide Mouth | 50 mL | 4562108478489 |
5-002-02 | Wide Mouth | 100 mL | 4562108478496 |
5-002-03 | Wide Mouth | 250 mL | 4562108478502 |
5-002-04 | Wide Mouth | 500 mL | 4562108478519 |
5-002-05 | Wide Mouth | 1 L | 4562108478526 |
5-002-06 | Wide Mouth | 2 L | 4562108478533 |
How can we improve?
How can we improve?