(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
7-680-04 |
7-680-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Overall Length (mm) |
Body Circumference (φ mm) |
Body length (mm) |
Model number | Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,907.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 94.0mL | 57.5 | φ58.6 | 45.5 | PF-90 | PFA Container PF-90 | 1 pc. | ||
฿ 2,498.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 126.0mL | 49.5 | φ71.0 | 33.5 | PF-120 | PFA Container PF-120 | 1 pc. |
Resistant and non-reactive to acids, alkalis, organic solvents, and erosive chemicals.
Part Number |
---|
7-680-04 |
7-680-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Capacity | Overall Length (mm) |
Body Circumference (φ mm) |
Body length (mm) |
Model number | Manufacturer Product Name | Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,907.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 94.0mL | 57.5 | φ58.6 | 45.5 | PF-90 | PFA Container PF-90 | 1 pc. | ||
฿ 2,498.00 |
RESIN CONTAINERS | 1 Piece(s) | Same day | 126.0mL | 49.5 | φ71.0 | 33.5 | PF-120 | PFA Container PF-120 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?