(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PTFE Cylindrical Container (2-4907-04)

PTFE Cylindrical Container (2-4907-04)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-4907-04
2-4908-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Specifications Height
(mm)
Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Model number Manufacturer Product Name JAN Code Footnotes Quantity

฿ 11,475.00

RESIN CONTAINERS 1 Piece(s) 16 Day(s) - Main Body 164 φ108 φ114 1000-CV PTFE Cylindrical Container 1000-CV 4562108500814 Lid is not included with the main body. 1 pc.

฿ 1,470.00

RESIN CONTAINERS 1 Piece(s) 16 Day(s) Option lid 4 - φ118 1000-LID PTFE Cylindrical Container 1000-LID 4562108500869 - 1 pc.

Basic Specifications

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000mL
  • Material
    Denatured PTFE (Ethylene Tetrafluoride)
  • Features
    Features outstanding chemical resistance, heat resistance, and shock resistance.
  • Quantity
    1 pc.

Product Description

Features outstanding chemical resistance, heat resistance, and shock resistance.

Part Number
2-4907-04
2-4908-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Other Specifications Height
(mm)
Internal Diameter
(φ mm)
Outer Diameter
(φ mm)
Model number Manufacturer Product Name JAN Code Footnotes Quantity

฿ 11,475.00

RESIN CONTAINERS 1 Piece(s) 16 Day(s) - Main Body 164 φ108 φ114 1000-CV PTFE Cylindrical Container 1000-CV 4562108500814 Lid is not included with the main body. 1 pc.

฿ 1,470.00

RESIN CONTAINERS 1 Piece(s) 16 Day(s) Option lid 4 - φ118 1000-LID PTFE Cylindrical Container 1000-LID 4562108500869 - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1