(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PFA Pot

PFA Pot

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 4-5612-03

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000mL
  • Height(mm)
    112
  • Body Diameter(φ mm)
    φ117
  • Mouth Inner Diam.(φ mm)
    φ128
  • Model number
    3D Body
  • Manufacturer Product Name
    PFA Pot 3D Body 1000 ml
  • JAN Code
    4904881870058
  • Material
    PFA (Fluororesin)
  • Footnotes
    Not marked with a scale. Price per unit.
  • Quantity
    1 pc.
Part Number
4-5612-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,928.00

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000mL
  • Height(mm)
    112
  • Body Diameter(φ mm)
    φ117
  • Mouth Inner Diam.(φ mm)
    φ128
  • Model number
    3D Body
  • Manufacturer Product Name
    PFA Pot 3D Body 1000 ml
  • JAN Code
    4904881870058
  • Material
    PFA (Fluororesin)
  • Footnotes
    Not marked with a scale. Price per unit.
  • Quantity
    1 pc.

Product Description

Round pot made of fluoropolymer.
7 types are available depending on the capacity, etc.

Specifications of 4-5612-03

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Round
  • Capacity
    1000mL
  • Height(mm)
    112
  • Body Diameter(φ mm)
    φ117
  • Mouth Inner Diam.(φ mm)
    φ128
  • Model number
    3D Body
  • Manufacturer Product Name
    PFA Pot 3D Body 1000 ml
  • JAN Code
    4904881870058
  • Material
    PFA (Fluororesin)
  • Footnotes
    Not marked with a scale. Price per unit.
  • Quantity
    1 pc.
Part Number
4-5612-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 6,928.00

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1