(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Large Square Bottle with Fluorine Treated Stopper

Large Square Bottle with Fluorine Treated Stopper

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-6487-02

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    320X229X384
  • Model number
    2327-0050
  • Manufacturer Product Name
    Square Bottle with Fluorine Treated Stopper 2327-0050
  • Material
    Main Body / FLPE (Fluorinated High Density Polyethylene), Valve/Tefzel ETFE (Ethylene Tetrafluoroethylene), Lid/FLPP (Fluorinated High Density Polypropylene), Handle / Stainless Steel
  • One Gradation
    1l
  • Neck inner diameter(φ mm)
    89
  • Features
    Fluorine treated inside and out. Resistance to acids and organic solvents is greatly increased.
  • Quantity
    1 pc.
Part Number
1-6487-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 23,475.00

฿ 18,780.00

RESIN CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    320X229X384
  • Model number
    2327-0050
  • Manufacturer Product Name
    Square Bottle with Fluorine Treated Stopper 2327-0050
  • Material
    Main Body / FLPE (Fluorinated High Density Polyethylene), Valve/Tefzel ETFE (Ethylene Tetrafluoroethylene), Lid/FLPP (Fluorinated High Density Polypropylene), Handle / Stainless Steel
  • One Gradation
    1l
  • Neck inner diameter(φ mm)
    89
  • Features
    Fluorine treated inside and out. Resistance to acids and organic solvents is greatly increased.
  • Quantity
    1 pc.

Product Description

Internally and externally fluorotreated.

Specifications of 1-6487-02

  • Product Type
    Fluorine Resin-Made Container
  • Shape
    Square shape
  • Capacity
    20L
  • Size(mm)
    320X229X384
  • Model number
    2327-0050
  • Manufacturer Product Name
    Square Bottle with Fluorine Treated Stopper 2327-0050
  • Material
    Main Body / FLPE (Fluorinated High Density Polyethylene), Valve/Tefzel ETFE (Ethylene Tetrafluoroethylene), Lid/FLPP (Fluorinated High Density Polypropylene), Handle / Stainless Steel
  • One Gradation
    1l
  • Neck inner diameter(φ mm)
    89
  • Features
    Fluorine treated inside and out. Resistance to acids and organic solvents is greatly increased.
  • Quantity
    1 pc.
Part Number
1-6487-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 23,475.00

฿ 18,780.00

RESIN CONTAINERS 1 Piece(s) 16 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1