(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Shielding Bag Thickness (mm) 0.07874-0.08636

Static Electricity Shielding Bag Thickness (mm) 0.07874-0.08636

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,471.05 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
7-136-01
7-136-02
7-136-03
7-136-04
7-136-05
7-136-06
7-136-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal dimensions
(mm)
Product Name

฿ 6,471.05

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 102X152 Static Electricity Shielding Bag 102x152 1 Pack (100 pcs)

฿ 11,350.12

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

30 Day(s) 127X254 Static Electricity Shielding Bag 127x254 1 Pack (100 pcs)

฿ 13,268.82

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 152X254 Static Electricity Shielding Bag 152x254 1 Pack (100 pcs)

฿ 18,335.89

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 203X305 Static Electricity Shielding Bag 203x305 1 Pack (100 pcs)

฿ 24,337.40

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

30 Day(s) 254X356 Static Electricity Shielding Bag 254x356 1 Pack (100 pcs)

฿ 36,396.35

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

30 Day(s) 305X457 Static Electricity Shielding Bag 305x457 1 Pack (100 pcs)

฿ 60,837.40

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 406X610 Static Electricity Shielding Bag 406x610 1 Pack (100 pcs)

Basic Specifications

  • Thickness(mm)
    0.07874-0.08636
  • Product Type
    Electrostatic Discharge Protection Products
  • Features
    The interior PE layer doe not generate frictional electricity between itself and the products inside. The interior PE layer is corrosion resistant so does not attack the contents.
  • Surface resistance value(Ω)
    Front side (EIA IS-5-A) / 109 / □ or less, Metal layer (ASTM D-257) / 102 / □ or less, Inner side: (15%RH) / 1012 / □ or less
  • 1 Pack (100 pcs)

Product Description

The interior PE layer does not generate frictional electricity between itself and the products inside. The interior PE layer is corrosion resistant and does not corrode the contents.

Part Number
7-136-01
7-136-02
7-136-03
7-136-04
7-136-05
7-136-06
7-136-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal dimensions
(mm)
Product Name

฿ 6,471.05

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 102X152 Static Electricity Shielding Bag 102x152 1 Pack (100 pcs)

฿ 11,350.12

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

30 Day(s) 127X254 Static Electricity Shielding Bag 127x254 1 Pack (100 pcs)

฿ 13,268.82

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 152X254 Static Electricity Shielding Bag 152x254 1 Pack (100 pcs)

฿ 18,335.89

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 203X305 Static Electricity Shielding Bag 203x305 1 Pack (100 pcs)

฿ 24,337.40

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

30 Day(s) 254X356 Static Electricity Shielding Bag 254x356 1 Pack (100 pcs)

฿ 36,396.35

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

30 Day(s) 305X457 Static Electricity Shielding Bag 305x457 1 Pack (100 pcs)

฿ 60,837.40

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

23 Day(s) 406X610 Static Electricity Shielding Bag 406x610 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1