(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Static Electricity Shielding Bag Thickness (mm) 0.08

Static Electricity Shielding Bag Thickness (mm) 0.08

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 929.34 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
1-7052-02
1-7052-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal dimensions
(mm)
Product Name Manufacturer Model Number

฿ 929.34

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

31 Day(s) 102X152 Static Electricity Shielding Bag SB10 SB10 1 Pack (100 pcs)

฿ 4,062.39

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

31 Day(s) 254X356 Static Electricity Shielding Bag SB25 SB25 1 Pack (100 pcs)

Basic Specifications

  • Thickness(mm)
    0.08
  • Product Type
    Electrostatic Discharge Protection Products
  • Tensile Strength
    (MD)42.59±2.63N/mm2、(TD)36.33±4.42N/mm2
  • Attenuation Time(Second)
    0.01
  • Features
    Bags can be closed with heat sealer. Internal friction electricity does not occur.
  • Surface resistance value(Ω)
    <1012/□
  • Specification details
    Thickness: Approx. 0.08 mm (0.0793 ± 0.006 mm)
  • Light Transmittance
    36±1%
  • Elongation
    (MD)989.33±51.10%、(TD)69.02±16.02%
  • 1 Pack (100 pcs)

Product Description

Bag can be closed with heat sealer. Frictional electricity is not generated inside.

Part Number
1-7052-02
1-7052-06
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Internal dimensions
(mm)
Product Name Manufacturer Model Number

฿ 929.34

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

31 Day(s) 102X152 Static Electricity Shielding Bag SB10 SB10 1 Pack (100 pcs)

฿ 4,062.39

STATIC ELECTRICITY REMOVAL SH 1 Pack(s)

100 Pieces Per Package

31 Day(s) 254X356 Static Electricity Shielding Bag SB25 SB25 1 Pack (100 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1