(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static / UV Shielding Film (9-5005-01)

Anti-Static / UV Shielding Film (9-5005-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
9-5005-01
9-5005-02
9-5005-03
9-5005-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Product Name Manufacturer Model Number

฿ 18,592.98

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Clear Transparency Antistatic/UV Shielding Film Transparent Transparency 1 pc.

฿ 18,592.98

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Discoloration Orange Antistatic/UV Shielding Film Orange Orange 1 pc.

฿ 18,592.98

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Discoloration Smoke Antistatic/UV Shielding Film Smoke Smoke 1 pc.

฿ 17,373.06

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Discoloration Dark gray Antistatic/UV Shielding Film Dark Gray Dark gray 1 pc.

Basic Specifications

  • Thickness(mm)
    0.2
  • Width(mm)
    1000
  • Product Type
    Antistatic Countermeasures - Sheet
  • Length(m)
    10
  • Features
    Self-adhering high-performance flexible PVC film of clean room grade that combines antistatic performance and excellent ultraviolet rays blocking properties and that does not require adhesive agents.
  • Material
    Soft PVC
  • Surface resistance value(Ω)
    1011
  • Footnotes
    Do not use this in a location that is exposed to direct sunlight. Be aware of heat breaking phenomenon and select proper locations for use and glass.
  • 1 pc.

Product Description

Self-adhering high-performance flexible PVC film of clean room grade that combines antistatic performance and excellent ultraviolet rays blocking properties and that does not require adhesive agents.

Part Number
9-5005-01
9-5005-02
9-5005-03
9-5005-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Product Name Manufacturer Model Number

฿ 18,592.98

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Clear Transparency Antistatic/UV Shielding Film Transparent Transparency 1 pc.

฿ 18,592.98

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Discoloration Orange Antistatic/UV Shielding Film Orange Orange 1 pc.

฿ 18,592.98

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Discoloration Smoke Antistatic/UV Shielding Film Smoke Smoke 1 pc.

฿ 17,373.06

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 31 Day(s) Discoloration Dark gray Antistatic/UV Shielding Film Dark Gray Dark gray 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1