(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Altron®

Altron®

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1132-01

  • Thickness(mm)
    0.1
  • Width(mm)
    1830
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    50
  • Color
    Clear
  • Specifications
    Static electricity prevention 0.1
  • Product Name
    Altron Antistatic 0.1
  • Manufacturer Model Number
    Static electricity prevention 0.1
  • Features
    Antistatic type is kneaded model and maintains excellent transparency. Antistatic and flameproof type have little adhesion of dirt.
  • Material
    Soft PVC (Polyvinyl Chloride Resin) Film
  • Surface resistance value(Ω)
    5.1X1011
  • Electrostatic Protection Type
    Conforms to Article 4-3 of the Fire Services Act enforcement ordinance.
  • 1 pc.
Part Number
2-1132-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,995.86

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Thickness(mm)
    0.1
  • Width(mm)
    1830
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    50
  • Color
    Clear
  • Specifications
    Static electricity prevention 0.1
  • Product Name
    Altron Antistatic 0.1
  • Manufacturer Model Number
    Static electricity prevention 0.1
  • Features
    Antistatic type is kneaded model and maintains excellent transparency. Antistatic and flameproof type have little adhesion of dirt.
  • Material
    Soft PVC (Polyvinyl Chloride Resin) Film
  • Surface resistance value(Ω)
    5.1X1011
  • Electrostatic Protection Type
    Conforms to Article 4-3 of the Fire Services Act enforcement ordinance.
  • 1 pc.

Product Description

Antistatic type is a kneaded model and maintains excellent transparency. Antistatic and flameproof type with minimal adherence of dust and dirt.

Specifications of 2-1132-01

  • Thickness(mm)
    0.1
  • Width(mm)
    1830
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    50
  • Color
    Clear
  • Specifications
    Static electricity prevention 0.1
  • Product Name
    Altron Antistatic 0.1
  • Manufacturer Model Number
    Static electricity prevention 0.1
  • Features
    Antistatic type is kneaded model and maintains excellent transparency. Antistatic and flameproof type have little adhesion of dirt.
  • Material
    Soft PVC (Polyvinyl Chloride Resin) Film
  • Surface resistance value(Ω)
    5.1X1011
  • Electrostatic Protection Type
    Conforms to Article 4-3 of the Fire Services Act enforcement ordinance.
  • 1 pc.
Part Number
2-1132-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 9,995.86

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1