(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static PVC Curtain (1-9210-01)

Anti-Static PVC Curtain (1-9210-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9210-01
1-9210-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product Name Manufacturer Model Number JAN Code Material

฿ 6,375.53

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) Chain: Eyeleted Antistatic curtains TB03-9018HM TB03-9018HM 4562108479967 PVC (Polyvinyl Chloride Resin), with SUS Grommet, with Chromium-plated Chain 1 pc.

฿ 7,255.37

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 19 Day(s) Velcro Finish Antistatic curtains TB03-9018MJ TB03-9018MJ 4562108479974 PVC (Polyvinyl Chloride Resin), with Velcro 1 pc.

Basic Specifications

  • Width(mm)
    900
  • Product Type
    Electrostatic Discharge Protection Products
  • Length(m)
    1.8
  • Color
    Gray
  • Features
    A non-static PVC curtain.
  • Surface resistance value(Ω)
    4.9 x 1010 (Print surface/6.2 x 106)
  • Footnotes
    Various specifications and sizes can be manufactured.
  • 1 pc.

Product Description

[Features]
A carbon grid is printed on one side of the transparent PVC sheet.
The black part conducts electricity and has the effect of releasing static electricity accumulated in the PVC sheet.
[Applications]
Suitable for simple bulkhead and curtains in an area that requires anti-static measures.

Part Number
1-9210-01
1-9210-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Product Name Manufacturer Model Number JAN Code Material

฿ 6,375.53

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) Chain: Eyeleted Antistatic curtains TB03-9018HM TB03-9018HM 4562108479967 PVC (Polyvinyl Chloride Resin), with SUS Grommet, with Chromium-plated Chain 1 pc.

฿ 7,255.37

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 19 Day(s) Velcro Finish Antistatic curtains TB03-9018MJ TB03-9018MJ 4562108479974 PVC (Polyvinyl Chloride Resin), with Velcro 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1