(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
9-5660-01 |
9-5660-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
Product Name | |
---|---|---|---|---|---|---|---|---|
฿ 15,861.47 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | Same day | 2 | Conductive floor mat 1890 1 m x 2 m | 1 Roll | ||
฿ 38,430.48 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 6 Day(s) | 5 | Conductive floor mat 1890 1 m x 5 m | 1 Roll |
AS ONE Antistatic Mat/Sheet Static Conductive Floor Mat 1890 1 m x 2 m/1 m x 5 m
Part Number |
---|
9-5660-01 |
9-5660-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Length (m) |
Product Name | |
---|---|---|---|---|---|---|---|---|
฿ 15,861.47 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | Same day | 2 | Conductive floor mat 1890 1 m x 2 m | 1 Roll | ||
฿ 38,430.48 |
STATIC ELECTRICITY MEASURES M | 1 Piece(s) | 6 Day(s) | 5 | Conductive floor mat 1890 1 m x 5 m | 1 Roll |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?