(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Work Mat

Anti-Static Work Mat

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 9-5615-01

  • Thickness(mm)
    2
  • Width(mm)
    350
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.56
  • Color
    White
  • Product Name
    Work Mat 560x350x2 t
  • Features
    Mat surface has undergone anti-slip treatment. Its antistatic performance does not deteriorate easily even when washed with a neutral detergent, allowing repeated use.
  • Material
    Resin molded product (Self-extinguishing material)
  • Antistatic Property
    US Department of Defense DOD-STD-1666 compliant
  • Combustibility
    US Department of Commerce standard DOCFF1-70 compliant
  • Surface resistance value(Ω)
    1X1010~1011
  • Footnotes
    For use as a floor mat, not suitable for chemicals.
  • 1 pc.
Part Number
9-5615-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,259.66

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Thickness(mm)
    2
  • Width(mm)
    350
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.56
  • Color
    White
  • Product Name
    Work Mat 560x350x2 t
  • Features
    Mat surface has undergone anti-slip treatment. Its antistatic performance does not deteriorate easily even when washed with a neutral detergent, allowing repeated use.
  • Material
    Resin molded product (Self-extinguishing material)
  • Antistatic Property
    US Department of Defense DOD-STD-1666 compliant
  • Combustibility
    US Department of Commerce standard DOCFF1-70 compliant
  • Surface resistance value(Ω)
    1X1010~1011
  • Footnotes
    For use as a floor mat, not suitable for chemicals.
  • 1 pc.

Product Description

[Features]
An anti-static mat that can be used as if it were disposable.
The surface of the mat has a non-slip finish.
It can be washed with a neutral detergent, and its anti-static performance does not deteriorate easily, so it can be used repeatedly for a long time.
[Applications]
You can prevent static electricity by laying it on your workbench in an environment that requires anti-static measures.

Specifications of 9-5615-01

  • Thickness(mm)
    2
  • Width(mm)
    350
  • Product Type
    Antistatic Countermeasures - Mat
  • Length(m)
    0.56
  • Color
    White
  • Product Name
    Work Mat 560x350x2 t
  • Features
    Mat surface has undergone anti-slip treatment. Its antistatic performance does not deteriorate easily even when washed with a neutral detergent, allowing repeated use.
  • Material
    Resin molded product (Self-extinguishing material)
  • Antistatic Property
    US Department of Defense DOD-STD-1666 compliant
  • Combustibility
    US Department of Commerce standard DOCFF1-70 compliant
  • Surface resistance value(Ω)
    1X1010~1011
  • Footnotes
    For use as a floor mat, not suitable for chemicals.
  • 1 pc.
Part Number
9-5615-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 1,259.66

STATIC ELECTRICITY MEASURES M 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1