(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wrist Strap with Cord, Band Material: Rubber (with Conductive Fibers)

Wrist Strap with Cord, Band Material: Rubber (with Conductive Fibers)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5259-01

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    180
  • Color
    Blue
  • Band Material
    Rubber (With Conductive Fiber)
  • Size(mm)
    25X31X8
  • Product Name
    Wrist Strap BW-106BM-L5A
  • Manufacturer Model Number
    BW-106BM-L5A
  • JAN Code
    4562108502184
  • Weight(g)
    Approx. 32
  • Features
    Wrist strap with cord. Ground cord has a 1 MΩ resistance to protect the human body.
  • Amount Of Content
    1 pc.
Part Number
1-5259-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 432.18

ANTI-STATIC GLOVES 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    180
  • Color
    Blue
  • Band Material
    Rubber (With Conductive Fiber)
  • Size(mm)
    25X31X8
  • Product Name
    Wrist Strap BW-106BM-L5A
  • Manufacturer Model Number
    BW-106BM-L5A
  • JAN Code
    4562108502184
  • Weight(g)
    Approx. 32
  • Features
    Wrist strap with cord. Ground cord has a 1 MΩ resistance to protect the human body.
  • Amount Of Content
    1 pc.

Product Description

Wrist strap with a cord. Ground cord has 1 MΩ resistance to protect the human body.

Specifications of 1-5259-01

  • Product Type
    Wrist Strap
  • Specifications
    Banana Plug/Alligator Clip included
  • Cord Total Length(cm)
    180
  • Color
    Blue
  • Band Material
    Rubber (With Conductive Fiber)
  • Size(mm)
    25X31X8
  • Product Name
    Wrist Strap BW-106BM-L5A
  • Manufacturer Model Number
    BW-106BM-L5A
  • JAN Code
    4562108502184
  • Weight(g)
    Approx. 32
  • Features
    Wrist strap with cord. Ground cord has a 1 MΩ resistance to protect the human body.
  • Amount Of Content
    1 pc.
Part Number
1-5259-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 432.18

ANTI-STATIC GLOVES 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1