(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soldering Iron Heater Capacity (W) 50/70 (1-9886-01)

Soldering Iron Heater Capacity (W) 50/70 (1-9886-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9886-01
1-9886-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Soldering Iron Tip / Body)
(mm)
Heater capacity
(W)
Manufacturer Product Name Part Number Amount Of Content

฿ 24,580.80

ELECTRIC SOLDERING IRONS 1 Piece(s) 50 Day(s) Overall Length 215 / 95x170x85 50 soldering iron UNICON-107S UNICON-107S 1 Set

฿ 20,645.29

ELECTRIC SOLDERING IRONS 1 Piece(s) 24 Day(s) Overall Length 225 / 95x170x85 70 soldering iron UNICON-107M UNICON-107M 1 Set

Basic Specifications

  • Product Type
    Electric soldering iron (temperature regulated type)
  • Lead-free solder compliant
    ×
  • Maximum Power Consumption(W)
    100
  • Features
    The setting temperature can be locked with a password. A vibration sensor is installed inside the soldering iron. Equipped with automatic power supply off and iron part sleep functions.
  • Power Supply
    AC100±10%
  • Set Content
    Soldering iron stand and tip x 1, 2 m power cord (3P type), soldering iron cap removal pad.
  • Amount Of Content
    1 Set

Product Description

The setting temperature can be locked with a password. A vibration sensor has been built into the inside of the soldering iron. With automatic power off function and iron sleep function.

Part Number
1-9886-01
1-9886-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (Soldering Iron Tip / Body)
(mm)
Heater capacity
(W)
Manufacturer Product Name Part Number Amount Of Content

฿ 24,580.80

ELECTRIC SOLDERING IRONS 1 Piece(s) 50 Day(s) Overall Length 215 / 95x170x85 50 soldering iron UNICON-107S UNICON-107S 1 Set

฿ 20,645.29

ELECTRIC SOLDERING IRONS 1 Piece(s) 24 Day(s) Overall Length 225 / 95x170x85 70 soldering iron UNICON-107M UNICON-107M 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1