(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Soldering Device

Ultrasonic Soldering Device

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,237.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6859-03
1-6859-04
1-6859-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Melting temperature
(°C)
Manufacturer Product Name Part Number Amount Of Content

฿ 3,545.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 19 Day(s) Special solder Cerasolzer φ1.6 mm 186 Soldering Equipment Cerasolzer #186 Cerasolzer #186 1 pc.

฿ 3,237.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 40 Day(s) Special solder Cerasolzer φ1.6 mm 297 Soldering Equipment Cerasolzer #297 Cerasolzer #297 1 pc.

฿ 14,628.00

฿ 11,702.40

ELECTRIC SOLDERING IRONS 1 Piece(s) 19 Day(s) Special solder Cerasolzer φ1.0 mm 182 Soldering Equipment Cerasolzer Eco 182 Cerasolzer Eco #182 1 pc.

Basic Specifications

  • Product Type
    Related Item
  • Lead-free solder compliant
    ×
  • Main Body Weight(kg)
    0.15
  • Footnotes
    Specify the soldering iron tip (angled cut or straight) when ordering.
  • Amount Of Content
    1 pc.

Product Description

Ultrasonic waves are generated from the tip of the soldering iron, so high quality soldering is possible. There is no need to use flux. Can be directly soldered to glass/ceramics/aluminum/stainless steel, etc. by using in combination with dedicated "CERASOLDER" solder. Since the oscillation frequency and the effective output are displayed on the monitor, stable operation is possible.

Part Number
1-6859-03
1-6859-04
1-6859-05 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Melting temperature
(°C)
Manufacturer Product Name Part Number Amount Of Content

฿ 3,545.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 19 Day(s) Special solder Cerasolzer φ1.6 mm 186 Soldering Equipment Cerasolzer #186 Cerasolzer #186 1 pc.

฿ 3,237.00

ELECTRIC SOLDERING IRONS 1 Piece(s) 40 Day(s) Special solder Cerasolzer φ1.6 mm 297 Soldering Equipment Cerasolzer #297 Cerasolzer #297 1 pc.

฿ 14,628.00

฿ 11,702.40

ELECTRIC SOLDERING IRONS 1 Piece(s) 19 Day(s) Special solder Cerasolzer φ1.0 mm 182 Soldering Equipment Cerasolzer Eco 182 Cerasolzer Eco #182 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1