(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Foldable Container (Conductive)

Foldable Container (Conductive)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,773.89 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6406-02
1-6406-03
1-6406-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(l)
External Dimensions
(mm)
Effective inside dimensions
(mm)
Product Name Manufacturer Model Number JAN Code Contents

฿ 6,773.89

CONDUCTIVE CONTAINERS 1 Piece(s) 13 Day(s) 50.6 530X366X322 490X311X304 Folding Container (conductive) 50B-M 50B-M(BK) 4983049485013 1 pc.

฿ 7,257.59

CONDUCTIVE CONTAINERS 1 Piece(s) 31 Day(s) 54.9 650X440X249 600X404X229 Folding Container (conductive) 55B 55B(BK) 4983049485501 1 pc.

฿ 7,832.66

CONDUCTIVE CONTAINERS 1 Piece(s) 31 Day(s) 76.9 650X440X329 600X404X309 Folding Container (conductive) 75B 75B(2)BK 4983049457447 1 pc.

Basic Specifications

  • Product Type
    Conductive Container
  • Specifications
    Substrate Holder
  • Height When Folded(mm)
    77
  • Material
    Conductive PP (Polypropylene)
  • Surface Resistance Between 2 Points(Ω)
    106or less (applied vol. DC500V)
  • Contents
    1 pc.
Part Number
1-6406-02
1-6406-03
1-6406-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(l)
External Dimensions
(mm)
Effective inside dimensions
(mm)
Product Name Manufacturer Model Number JAN Code Contents

฿ 6,773.89

CONDUCTIVE CONTAINERS 1 Piece(s) 13 Day(s) 50.6 530X366X322 490X311X304 Folding Container (conductive) 50B-M 50B-M(BK) 4983049485013 1 pc.

฿ 7,257.59

CONDUCTIVE CONTAINERS 1 Piece(s) 31 Day(s) 54.9 650X440X249 600X404X229 Folding Container (conductive) 55B 55B(BK) 4983049485501 1 pc.

฿ 7,832.66

CONDUCTIVE CONTAINERS 1 Piece(s) 31 Day(s) 76.9 650X440X329 600X404X309 Folding Container (conductive) 75B 75B(2)BK 4983049457447 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1