(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Folding Container (1-4707-02)

α Folding Container (1-4707-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4707-01
1-4707-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Effective inside dimensions
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 680.68

FOLDABLE CONTAINERS 1 Piece(s) 6 Day(s) 20 366 262 272 336×232×254 - α Folding Container TR-S20 TM TR-S20(TM) 4989999744026 1 pc.

฿ 325.18

FOLDABLE CONTAINERS 1 Piece(s) 6 Day(s) - - - - - Lid for TR-S20 (TM) α Folding Container TRS201F TM TR-S201F(TM) 4989999744040 1 pc.

Basic Specifications

  • Color
    White
  • Product Type
    Folding container
  • Detailed colors
    Transparency
  • Features
    Parts are all integrated PP (polypropylene). Since the structure has anti-vibration projections fitting into the bottom surface lattice, it will not shift when stacked up.
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Product Description

Folding container optimal for storage and management, with transparent internals allowing contents to easily be distinguished.
[Features]
· Designed with an emphasis on height when folded, it can greatly reduce transport costs and storage space.
· Can be stacked whether assembled or folded, so there is no worry of collapse.
· Parts are all integrated PP (polypropylene), with a structure having backlash preventing protrusions fit into the bottom surface lattice.
· No gaps when stacked.
[Applications]
· Can be used as an alternative cardboard container for distribution and storage of food, industrial parts and other miscellaneous fields.

Part Number
1-4707-01
1-4707-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity
(L)
External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Effective inside dimensions
(mm)
Specifications Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 680.68

FOLDABLE CONTAINERS 1 Piece(s) 6 Day(s) 20 366 262 272 336×232×254 - α Folding Container TR-S20 TM TR-S20(TM) 4989999744026 1 pc.

฿ 325.18

FOLDABLE CONTAINERS 1 Piece(s) 6 Day(s) - - - - - Lid for TR-S20 (TM) α Folding Container TRS201F TM TR-S201F(TM) 4989999744040 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Clear Folding Container "Sukerukon" Specifications

Folding container

Folding container

Part NumberProduct NameModel NumberOuter DimensionsInternal dimensions
1-4707-01α Folding Container TR-S20 366 × 262 × 272 mmTR-
S20 (TM)
366 × 262 × 272 mm336 × 232 × 254 mm
1-4707-03α Folding Container CR-S50N (DB) 530 × 366 × 325 mmCR-
S50N (DB)
530 × 366 × 325 mm493 × 335 × 305 mm
1-4707-04α Folding Container CR-S50N (TM) 530 × 366 × 325 mmCR-
S50N (TM)
530 × 366 × 325 mm493 × 335 × 305 mm

Common specifications
Product classification: container
Material: PP (polypropylene)

1-4 707-02 Lid For Folding Container-TR-S20 Specifications

1-4 707-02 Lid For Folding Container-TR-S20 Specifications

Material: PP (polypropylene)
Color: transparent
Model number: TR-S201F (TM)
Lid for TR-S20 (TM)

1-4 707-05 Lid For Folding Container-CR-S50N (DB)

1-4 707-05 Lid For Folding Container-CR-S50N (DB)

Material: PP (polypropylene)
Color: dark blue
Model number: CR-S50F (DB)
Lid for CR-S50N (DB)