(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Square Container (5-216-02)

Square Container (5-216-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
5-216-01
5-216-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code

฿ 711.51

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 324 202 100 5 280×158×89 Square Container T-5 T-5 4901860278690 1 pc.

฿ 1,077.55

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 372 295 125 9 305×230×109 Square Container T-9 T-9 4901860278737 1 pc.

Basic Specifications

Product Description

Multi-purpose container.
[Features]
· Multi type used in various situations, from industrial to food.
[Applications]
· Optimal for industrial and food transport.

Part Number
5-216-01
5-216-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship External Shape Width
(mm)
External Shape Depth
(mm)
External Height
(mm)
Capacity
(L)
Effective inside dimensions
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code

฿ 711.51

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 324 202 100 5 280×158×89 Square Container T-5 T-5 4901860278690 1 pc.

฿ 1,077.55

BOX TYPE CONTAINERS 1 Piece(s) 5 Day(s) 372 295 125 9 305×230×109 Square Container T-9 T-9 4901860278737 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Square Container Specifications

External appearance

External appearance

  • Product classification: container
  • Material: PP (polypropylene)
  • Color: gray
Part NumberProduct NameModel NumberOuter DimensionsInternal Dimensions
5-216-01Square Container T-5T-5324 × 202 × 100 mm280 × 158 × 89 mm
5-216-02Square Container T-9T-9372 × 295 × 125 mm305 × 230 × 109 mm