(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nylon Brush Diameter (mm) 4–50 (1-1805-09)

Nylon Brush Diameter (mm) 4–50 (1-1805-09)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1805-05
1-1805-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
Product Name Manufacturer Product Name Amount Of Content

฿ 269.00

HAND BRUSHES 1 Piece(s) Same day 15 For thin tubes For Nylon Brush Narrow Tubes (Vinyl Reel) 1 pc.

฿ 254.00

HAND BRUSHES 1 Piece(s) Same day 4 For Blood Clot Tubes For Nylon Brush Sedimentation Tubes (Vinyl Reel) 1 pc.

Basic Specifications

  • Product Type
    Hand Brush
  • sponge type
    Without Abrasive Particles
  • Color
    White
  • Overall Length(mm)
    450
  • Hair length(mm)
    75
  • Hair type
    Nylon
  • Core material
    Steel Wire (PVC [Polyvinyl Chloride Resin] Tube Covering)
  • Heat Resistant Temperature(°C)
    Approximately 120
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Boiling sterilization is possible and hygienic.
· Vinyl-Wrapped

Part Number
1-1805-05
1-1805-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Diameter
(mm)
Product Name Manufacturer Product Name Amount Of Content

฿ 269.00

HAND BRUSHES 1 Piece(s) Same day 15 For thin tubes For Nylon Brush Narrow Tubes (Vinyl Reel) 1 pc.

฿ 254.00

HAND BRUSHES 1 Piece(s) Same day 4 For Blood Clot Tubes For Nylon Brush Sedimentation Tubes (Vinyl Reel) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1