(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Quickle Wiper

Quickle Wiper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8110-02

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Other
    Option
  • Specifications
    Dry 40 Sheets (Spare)
  • Manufacturer Product Name
    Floor Quickle Dry Type 40
  • Manufacturer Model Number
    Dry 40 Sheets (Spare)
  • JAN Code
    4901301281999
  • Material Details
    Sheet PE (polyester), PP (polypropylene)
  • Amount Of Content
    1 Pack (40 pcs)
Part Number
1-8110-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 556.18

MOPS 1 Pack(s)

40 Pieces Per Package

5 Day(s) 1 Pack (40 pcs)

Basic Specifications

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Other
    Option
  • Specifications
    Dry 40 Sheets (Spare)
  • Manufacturer Product Name
    Floor Quickle Dry Type 40
  • Manufacturer Model Number
    Dry 40 Sheets (Spare)
  • JAN Code
    4901301281999
  • Material Details
    Sheet PE (polyester), PP (polypropylene)
  • Amount Of Content
    1 Pack (40 pcs)

Product Description

Since the head portion rotates, it can clean even narrow spaces and corners thoroughly.

Specifications of 1-8110-02

  • Product Type
    Sweeper
  • Application
    Dry Type
  • Type
    Handset Type
  • Other
    Option
  • Specifications
    Dry 40 Sheets (Spare)
  • Manufacturer Product Name
    Floor Quickle Dry Type 40
  • Manufacturer Model Number
    Dry 40 Sheets (Spare)
  • JAN Code
    4901301281999
  • Material Details
    Sheet PE (polyester), PP (polypropylene)
  • Amount Of Content
    1 Pack (40 pcs)
Part Number
1-8110-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 556.18

MOPS 1 Pack(s)

40 Pieces Per Package

5 Day(s) 1 Pack (40 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1