(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Plastic Tape No.35

Plastic Tape No.35

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1494-09

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Manufacturer Product Name
    Vinyl Tape No.35 Gray
  • JAN Code
    4547452394203
  • Features
    Suitable for insulation protection for uneven parts.
  • Base Material
    PVC (Polyvinyl Chloride Resin)
  • Adhesive Agent Material
    Rubber-Based
  • Material
    Lead Free
  • Stretch(%)
    250
  • Dielectric breakdown strength(kV/mm)
    45
  • Footnotes
    Specify a color using the color code chart below when ordering.
  • Tensile Strength
    26N/10mm
  • Adhesiveness
    2.2 N/10 mm (Steel)
  • Net Content
    1 Roll
Part Number
2-1494-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 380.50

VINYL TAPES 1 Piece(s) Same day 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Manufacturer Product Name
    Vinyl Tape No.35 Gray
  • JAN Code
    4547452394203
  • Features
    Suitable for insulation protection for uneven parts.
  • Base Material
    PVC (Polyvinyl Chloride Resin)
  • Adhesive Agent Material
    Rubber-Based
  • Material
    Lead Free
  • Stretch(%)
    250
  • Dielectric breakdown strength(kV/mm)
    45
  • Footnotes
    Specify a color using the color code chart below when ordering.
  • Tensile Strength
    26N/10mm
  • Adhesiveness
    2.2 N/10 mm (Steel)
  • Net Content
    1 Roll

Product Description

Suitable for insulating and protecting uneven parts.
·Color: Green, Blue, Red, Orange, Brown, White, Black

Specifications of 2-1494-09

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    19
  • Length(m)
    20
  • Thickness(mm)
    0.18
  • Manufacturer Product Name
    Vinyl Tape No.35 Gray
  • JAN Code
    4547452394203
  • Features
    Suitable for insulation protection for uneven parts.
  • Base Material
    PVC (Polyvinyl Chloride Resin)
  • Adhesive Agent Material
    Rubber-Based
  • Material
    Lead Free
  • Stretch(%)
    250
  • Dielectric breakdown strength(kV/mm)
    45
  • Footnotes
    Specify a color using the color code chart below when ordering.
  • Tensile Strength
    26N/10mm
  • Adhesiveness
    2.2 N/10 mm (Steel)
  • Net Content
    1 Roll
Part Number
2-1494-09
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 380.50

VINYL TAPES 1 Piece(s) Same day 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1