(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alumina Tape

Alumina Tape

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 12,443.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2770-01
1-2770-02 SALE
1-2770-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 12,443.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 25 0.32 Alumina Tape AT-25S AT-25S 1 Roll

฿ 26,212.00

฿ 20,969.60

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 25 1.3 Alumina Tape AT-25D AT-25D 1 Roll

฿ 19,275.00

฿ 15,420.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 50 0.32 Alumina Tape AT-50S AT-50S 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Length(m)
    10
  • Features
    Features outstanding heat resistance, and maintains a high level of strength and flexibility even after heating. Also features outstanding workability, corrosion resistance, electrical insulation, elasticity, and low moisture absorption.
  • Material
    Alumina oxide
  • Maximum Operating Temperature(°C)
    1200
  • Chemical Composition
    Al2O3(70%)/SiO2(30%)
  • Density(g/cm3)
    2.9
  • Tensile elastic modules(kgf/mm2)
    17000
  • Tensile Strength
    200kgf/mm2
  • Net Content
    1 Roll

Product Description

Heat insulation tape made out of long alumina fibers.
[Features]
· Made out of long fibers so powder dust isn't generated when used.
· Has high alumina content for excellent heat resistance.
[Applications]
· In the form of a tape, so it can be wrapped around various objects, such as piping, wiring, etc.

Part Number
1-2770-01
1-2770-02 SALE
1-2770-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Thickness
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 12,443.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 25 0.32 Alumina Tape AT-25S AT-25S 1 Roll

฿ 26,212.00

฿ 20,969.60

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 25 1.3 Alumina Tape AT-25D AT-25D 1 Roll

฿ 19,275.00

฿ 15,420.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 50 0.32 Alumina Tape AT-50S AT-50S 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Alumina Tape Features

Alumina Tape external appearance

Alumina Tape external appearance

Double-sided/single-sided/cutter: single-sided adhesive
Base material: alumina / silica fiber
Tape length: 10 m
Features: Strength, heat resistance

  • Features excellent heat resistance, maintaining strength and flexibility even after being heated.
  • Features excellent machinability, corrosion resistance, electrical insulation, elasticity and low absorption.
  • No adhesive.

Developer's Perspective

 

Used in clean rooms thanks to the low amount of dust generated during work.