(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Masking Tape for Plating

Masking Tape for Plating

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-2277-12

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    12.7
  • Length(m)
    66
  • Thickness(mm)
    0.084
  • Withstand Voltage(V)
    4000
  • Manufacturer Product Name
    Masking Tape for Plating PES-02
  • Manufacturer Model Number
    PES-02
  • JAN Code
    4562108500777
  • Features
    Complete sealing with silicon-based adhesive. Suitable for gold plating or brazing.
  • Base Material
    Polyester
  • Adhesive Agent Material
    Silicone
  • Stretch(%)
    75
  • Heat Resistant Temperature(°C)
    140(3h)
  • Insulation Resistance(mΩ)
    1.0X10^13
  • Tensile Strength
    5kgf/cm
  • Adhesiveness
    800(gf/in)
  • Net Content
    1 Roll
Part Number
2-2277-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 758.80

MASKING TAPES 1 Piece(s) 6 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    12.7
  • Length(m)
    66
  • Thickness(mm)
    0.084
  • Withstand Voltage(V)
    4000
  • Manufacturer Product Name
    Masking Tape for Plating PES-02
  • Manufacturer Model Number
    PES-02
  • JAN Code
    4562108500777
  • Features
    Complete sealing with silicon-based adhesive. Suitable for gold plating or brazing.
  • Base Material
    Polyester
  • Adhesive Agent Material
    Silicone
  • Stretch(%)
    75
  • Heat Resistant Temperature(°C)
    140(3h)
  • Insulation Resistance(mΩ)
    1.0X10^13
  • Tensile Strength
    5kgf/cm
  • Adhesiveness
    800(gf/in)
  • Net Content
    1 Roll

Product Description

Complete sealing with silicone-based adhesive. Suitable for gold plating, brazing, etc.

Specifications of 2-2277-12

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    12.7
  • Length(m)
    66
  • Thickness(mm)
    0.084
  • Withstand Voltage(V)
    4000
  • Manufacturer Product Name
    Masking Tape for Plating PES-02
  • Manufacturer Model Number
    PES-02
  • JAN Code
    4562108500777
  • Features
    Complete sealing with silicon-based adhesive. Suitable for gold plating or brazing.
  • Base Material
    Polyester
  • Adhesive Agent Material
    Silicone
  • Stretch(%)
    75
  • Heat Resistant Temperature(°C)
    140(3h)
  • Insulation Resistance(mΩ)
    1.0X10^13
  • Tensile Strength
    5kgf/cm
  • Adhesiveness
    800(gf/in)
  • Net Content
    1 Roll
Part Number
2-2277-12
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 758.80

MASKING TAPES 1 Piece(s) 6 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1