(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Masking Tape MT-001

Masking Tape MT-001

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 540.38 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-2986-02
2-2986-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 540.38

MASKING TAPES 1 Piece(s) 5 Day(s) 16 Tape MT-001 16x66x65 MT-001(16X66X65) 1 Roll

฿ 822.40

MASKING TAPES 1 Piece(s) 5 Day(s) 25 Tape MT-001 25x66x65 MT-001(25X66X65) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Length(m)
    66
  • Details Type
    Thin
  • Features
    It is a tape that generates less adhesive residue and has excellent chemical resistance.
  • Base Material
    PET (Polyethylene Terephthalate)
  • Adhesive Agent Material
    Silicon
  • Tensile Strength
    7kg/in
  • Adhesiveness
    7.35(750gf)
  • Net Content
    1 Roll

Product Description

Masking tape that doesn't leave much adhesive behind and is resistant to chemicals.
[Features]
· Won't leave much adhesive behind when removed, even when used on printed circuit boards.
[Applications]
· Masking, temporary fixing and labeling of metal plating, etc.

Part Number
2-2986-02
2-2986-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 540.38

MASKING TAPES 1 Piece(s) 5 Day(s) 16 Tape MT-001 16x66x65 MT-001(16X66X65) 1 Roll

฿ 822.40

MASKING TAPES 1 Piece(s) 5 Day(s) 25 Tape MT-001 25x66x65 MT-001(25X66X65) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Masking Tape Features

Masking tape external appearance

Masking tape external appearance

Specifications
Materials: base material / PET (polyethylene terephthalate), adhesive/silicone
Adhesive strength: 7.35 (750) N (gf) / 25 mm
Tensile strength: 7 kg/in
Type: thin
Width × length × thickness: 12.5 mm × 66 m × 65 μm