(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Conductive Copper Foil Adhesive Tape (1-7769-01)

Conductive Copper Foil Adhesive Tape (1-7769-01)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-7769-01
1-7769-02
1-7769-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 7,273.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 12.7 Conductive tape CCH-36-101-0050 CCH-36-101-0050 1 Roll

฿ 11,363.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 25.4 Conductive tape CCH-36-101-0100 CCH-36-101-0100 1 Roll

฿ 22,730.00

฿ 18,184.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 50.8 Conductive tape CCH-36-101-0200 CCH-36-101-0200 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    33
  • Thickness(mm)
    0.074
  • Detailed colors
    Brown
  • Size(mm)
    Thickness/0.074 (Film Thickness 0.036)
  • Features
    With conductive pressure sensitive adhesive. Cable shield can be made by wrapping layers round cable.
  • Base Material
    Heat Treated Copper
  • Adhesive Agent Material
    Acrylic Pressure-Sensitive Conductive Tape
  • Flame Retardant
    UL510 Approved Product
  • Application
    It is used for internal coating, bonding and weatherstripping of EMI shield rooms and electric housing.
  • Electrical resistivity(Ω/cm2)
    0.0005
  • Net Content
    1 Roll

Product Description

Aluminum foil coated in a highly conductive pressure sensitive adhesive.
[Features]
· Includes a conductive pressure sensitive adhesive.
· Cable shield can also be made by wrapping layers around a cable.
· Used for internal coating, bonding, weatherstripping, etc., of EMI shield rooms, electrical housings, etc.
· Provides conductive connections on surfaces where soldering isn't possible, for example on conductive plastics or aluminum.
[Applications]
· Used in EMI shield rooms and electrical appliances.
· Can also be used for EMI/RFI shielding on cables.

Part Number
1-7769-01
1-7769-02
1-7769-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 7,273.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 12.7 Conductive tape CCH-36-101-0050 CCH-36-101-0050 1 Roll

฿ 11,363.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 25.4 Conductive tape CCH-36-101-0100 CCH-36-101-0100 1 Roll

฿ 22,730.00

฿ 18,184.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 50.8 Conductive tape CCH-36-101-0200 CCH-36-101-0200 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Conductive Copper Foil Tape Features

Conductive Copper Foil Tape external appearance

Conductive Copper Foil Tape external appearance

Double-sided/single-sided/cutter: single-sided adhesive
Base material: copper
Adhesive: acrylic type
Tape length: 33 m
Tape thickness: 0.074 mm
Features: conductivity