(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Copper Foil Adhesive Tape 831S

Copper Foil Adhesive Tape 831S

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 6-6926-01

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.07
  • Detailed colors
    Brown
  • Manufacturer Product Name
    Copper Foil Adhesive Tape 831S
  • Manufacturer Model Number
    831S
  • Base Material
    Electrolytic copper foil
  • Adhesive Agent Material
    Acrylic
  • Application
    For short ring of shield switching transformer for electromagnetic waves.
  • Surface resistance value
    0.081Ω
  • Net Content
    1 Roll
Part Number
6-6926-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 602.00

BRONZE FOIL ADHESIVE TAPES 1 Piece(s) 19 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.07
  • Detailed colors
    Brown
  • Manufacturer Product Name
    Copper Foil Adhesive Tape 831S
  • Manufacturer Model Number
    831S
  • Base Material
    Electrolytic copper foil
  • Adhesive Agent Material
    Acrylic
  • Application
    For short ring of shield switching transformer for electromagnetic waves.
  • Surface resistance value
    0.081Ω
  • Net Content
    1 Roll

Product Description

Electrical/electronic-use tape made from an acrylic adhesive applied to electrolytic copper foil.
[Features]
· Uses an electrically and thermally conductive electrolytic copper foil as a base material.
· Ideal for electromagnetic wave shielding of home appliances and OA equipment, for short rings of transformers, etc.
· Can be processed, works well as shielding, and can even be soldered.
[Applications]
· For electromagnetic shielding, short rings for switching transformers.

Specifications of 6-6926-01

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    10
  • Length(m)
    20
  • Thickness(mm)
    0.07
  • Detailed colors
    Brown
  • Manufacturer Product Name
    Copper Foil Adhesive Tape 831S
  • Manufacturer Model Number
    831S
  • Base Material
    Electrolytic copper foil
  • Adhesive Agent Material
    Acrylic
  • Application
    For short ring of shield switching transformer for electromagnetic waves.
  • Surface resistance value
    0.081Ω
  • Net Content
    1 Roll
Part Number
6-6926-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 602.00

BRONZE FOIL ADHESIVE TAPES 1 Piece(s) 19 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Copper Foil Adhesive Tape Features

Copper Foil Adhesive Tape external appearance

Copper Foil Adhesive Tape external appearance

Specifications
Materials: base material / electrolytic copper foil, adhesive / acrylic type
Surface resistance value: 0.081 Ω
Thickness: 0.07 mm
Width × length: 10 mm × 20 m

Developer's Perspective

 

Uses electrolytic copper foil, so it can be used to replace electrical wiring for the transmission of electricity.