(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Metal Foil Tape

Metal Foil Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 3,865.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9682-02
1-9682-03
1-9682-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 3,865.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 10 20 Metal Foil Tape E13CA2020 E13CA2020 1 Roll

฿ 5,213.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 10 25 Metal Foil Tape E13CA2520 E13CA2520 1 Roll

฿ 6,195.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 10 30 Metal Foil Tape E13CA3020 E13CA3020 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Length(m)
    20
  • Thickness(mm)
    0.06
  • Detailed colors
    Brown
  • Features
    With electrically conductive adhesive spread on a copper foil base, suitable for ground and shield strengthening and antistatic measures.
  • Base Material
    Copper Foil, Conductive Adhesive
  • Flame Retardant
    UL510FR
  • Net Content
    1 Roll

Product Description

Tape made by coating copper foil in a conductive adhesive.
[Features]
· Highly conductive both lengthwise and vertically, making it effective for improving grounding and shielding, as well as for use as an anti-static measure.
[Applications]
· Wrapping around cables for extra shielding.
· Affixing to metal for improved grounding and shielding.

Part Number
1-9682-02
1-9682-03
1-9682-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 3,865.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 10 20 Metal Foil Tape E13CA2020 E13CA2020 1 Roll

฿ 5,213.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 10 25 Metal Foil Tape E13CA2520 E13CA2520 1 Roll

฿ 6,195.00

ELECTRICITY REMOVAL TAPES 1 Piece(s) 19 Day(s) 10 30 Metal Foil Tape E13CA3020 E13CA3020 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Metal Foil Tape Features

Metal Foil Tape external appearance

Metal Foil Tape external appearance

Double-sided/single-sided/cutter: single-sided adhesive
Base material: copper
Adhesive: conductive
Tape length: 20 m
Tape thickness: 70 μm
Features: conductivity

Developer's Perspective

 

Caution* Test the product before use to confirm actual results.