(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Halogen-Free Conductive Aluminum Foil Tape

Halogen-Free Conductive Aluminum Foil Tape

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,952.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-3278-01
1-3278-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 1,952.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 10 13 Electro-Conductive Aluminum Foil Tape DK410FR-13 DK410FR-13 1 Roll

฿ 7,322.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 10 50 Electro-Conductive Aluminum Foil Tape DK410FR-50 DK410FR-50 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Length(m)
    25
  • Thickness(mm)
    0.085
  • Adhesiveness
    12.6N/25mm
  • Tensile Strength
    80.6N/25mm
  • Size(mm)
    Thickness: 0.085 (Aluminum Foil (or Support) Thickness 0.05)
  • Features
    It is excellent in flexibility and adhesiveness. With Halogen free and low VOC, it is environmentally friendly.
  • Base Material
    Aluminum Foil
  • Adhesive Agent Material
    Flame-Retardant Conductive Acrylic Thread
  • Flame Retardant
    UL 510 FR Approved Product
  • Resistance Value(Ω/cm2)
    0.03
  • Net Content
    1 Roll

Product Description

Environmentally-friendly flame-retardant tape with excellent conductivity.
[Features]
· Made of flexible aluminum for excellent flexibility and it sticks firmly to adherends.
· Halogen-free and low VOC.
[Applications]
· Used as a shielding material for wiring or internal parts for machinery.

Part Number
1-3278-01
1-3278-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Width
(mm)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 1,952.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 10 13 Electro-Conductive Aluminum Foil Tape DK410FR-13 DK410FR-13 1 Roll

฿ 7,322.00

CONDUCTIVE TAPES 1 Piece(s) 19 Day(s) 10 50 Electro-Conductive Aluminum Foil Tape DK410FR-50 DK410FR-50 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Conductive Aluminum Foil Tape Features

Conductive Aluminum Foil Tape external appearance

Conductive Aluminum Foil Tape external appearance

Double-sided/single-sided/cutter: single-sided adhesive
Base material: aluminum
Adhesive: acrylic type / flame-retardant conductive
Tape length: 25 m
Tape thickness: 85 μm
Features: conductivity