(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyimide adhesive tape 360UL series (1-1576-01)

Polyimide adhesive tape 360UL series (1-1576-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-1576-01
1-1576-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 2,160.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.06 8000 Adhesive Tape 360UL 0.06t 360UL0.06t 1 Roll

฿ 3,455.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.09 11000 Adhesive Tape 360UL 0.09t 360UL0.09t 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Brown-based
  • Width(mm)
    19
  • Length(m)
    20
  • Adhesiveness
    5.4N/19mm
  • Detailed colors
    Brown
  • Features
    The product features superior electrical insulation and heat resistance.
  • Base Material
    Polyimide film
  • Adhesive Agent Material
    Silicone
  • Stretch(%)
    65
  • Flame Retardant
    Suitable for UL510FR E34833
  • Heat Resistant Temperature(°C)
    180 (continuous)
  • Net Content
    1 Roll

Product Description

[Features]
·It has excellent electrical insulation and heat resistance.
·Base material details: polyimide film
·Adhesive material details: silicone
·Flame retardancy: UL510FR compliant product E34833

Part Number
1-1576-01
1-1576-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Withstand Voltage
(V)
Manufacturer Product Name Manufacturer Model Number Net Content

฿ 2,160.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.06 8000 Adhesive Tape 360UL 0.06t 360UL0.06t 1 Roll

฿ 3,455.00

MASKING TAPES(FOR HEAT-RESIST 1 Piece(s) 19 Day(s) 0.09 11000 Adhesive Tape 360UL 0.09t 360UL0.09t 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1