(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Heat Resistant Glass Cloth Tape 69J

Heat Resistant Glass Cloth Tape 69J

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-1489-01

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    200N/10mm
  • Manufacturer Product Name
    Heat Resistant Glass Cloth Tape 69J
  • Manufacturer Model Number
    69J
  • JAN Code
    4901690106606
  • Features
    Features outstanding heat resistance.
  • Base Material
    Glass Cloth
  • Adhesive Agent Material
    Silicone
  • Dielectric breakdown strength(kV/mm)
    11
  • Heat Resistant Temperature(°C)
    180
  • Insulation Resistance(mΩ)
    50
  • Tensile Strength
    200N/10mm
  • Adhesiveness
    3.8N/10mm
  • Net Content
    1 Roll
Part Number
2-1489-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 953.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    200N/10mm
  • Manufacturer Product Name
    Heat Resistant Glass Cloth Tape 69J
  • Manufacturer Model Number
    69J
  • JAN Code
    4901690106606
  • Features
    Features outstanding heat resistance.
  • Base Material
    Glass Cloth
  • Adhesive Agent Material
    Silicone
  • Dielectric breakdown strength(kV/mm)
    11
  • Heat Resistant Temperature(°C)
    180
  • Insulation Resistance(mΩ)
    50
  • Tensile Strength
    200N/10mm
  • Adhesiveness
    3.8N/10mm
  • Net Content
    1 Roll

Product Description

[Features]
· It has excellent heat resistance.
·Operating temperature (heat resistant temperature) (°C): 180
·Base material details: glass cloth
·Adhesive material details: silicone

Specifications of 2-1489-01

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    19
  • Length(m)
    10
  • Thickness(mm)
    0.2
  • Adhesiveness
    3.8N/10mm
  • Tensile Strength
    200N/10mm
  • Manufacturer Product Name
    Heat Resistant Glass Cloth Tape 69J
  • Manufacturer Model Number
    69J
  • JAN Code
    4901690106606
  • Features
    Features outstanding heat resistance.
  • Base Material
    Glass Cloth
  • Adhesive Agent Material
    Silicone
  • Dielectric breakdown strength(kV/mm)
    11
  • Heat Resistant Temperature(°C)
    180
  • Insulation Resistance(mΩ)
    50
  • Tensile Strength
    200N/10mm
  • Adhesiveness
    3.8N/10mm
  • Net Content
    1 Roll
Part Number
2-1489-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Net Content

฿ 953.00

HEAT-RESISTANT TAPES 1 Piece(s) 19 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1