(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

P-Cut Tape 4140

P-Cut Tape 4140

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 673.55 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9211-01
1-9211-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Manufacturer Product Name Net Content

฿ 673.55

PE(POLYETHYLENE) TAPES 1 Piece(s) Quote Green Nature green P Cut Tape 4140 - Light Green 1 Roll

฿ 673.55

PE(POLYETHYLENE) TAPES 1 Piece(s) 16 Day(s) Transparency Transparency P Cut Tape 4140 - Transparent Plastic Core 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    50
  • Length(m)
    50
  • Thickness(mm)
    0.155
  • Manufacturer Model Number
    4140
  • Features
    Has strong adhesion and can be attached to coarse surface. Produces no adhesive residue. Mesh tape. Can be cut easily using hands.
  • Material
    PE (polyethylene)
  • Net Content
    1 Roll

Product Description

Protective tape that is easy to cut by hand and that won't leave much adhesive behind.
[Features]
· The strong adhesive will even stick to uneven surfaces.
· Doesn't leave much adhesive behind when removed.
· Includes stitching, making it easy to tear by hand.
· The easy-to-tear polyethylene cloth is coated in an adhesive that won't remain on the surface when the tape is removed.
· The tape securely adheres to the surface but won't leave much adhesive behind when removed.
[Applications]
· Useful for fixing protective sheets and other applications which require strong adhesives.

Part Number
1-9211-01
1-9211-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors Manufacturer Product Name Net Content

฿ 673.55

PE(POLYETHYLENE) TAPES 1 Piece(s) Quote Green Nature green P Cut Tape 4140 - Light Green 1 Roll

฿ 673.55

PE(POLYETHYLENE) TAPES 1 Piece(s) 16 Day(s) Transparency Transparency P Cut Tape 4140 - Transparent Plastic Core 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

P-Cut Tape Features

P-Cut Tape external appearance

P-Cut Tape external appearance

Specifications
Material: PE (polyethylene)
Color: light green
Thickness: 0.155 mm
Width × length: 50 mm × 50 m

Developer's Perspective

 

Affectionately known as "P-Cut," it has become a favorite product of customers everywhere. This extremely popular product has even won a Good Design Award for its packaging.