(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Airtight / Waterproof Tape KM-30-WH

Airtight / Waterproof Tape KM-30-WH

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 298.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-9657-01
1-9657-02
1-9657-03
1-9657-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Details Type Manufacturer Product Name Manufacturer Model Number JAN Code Net Content

฿ 298.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) White Type 50 Single-sided adhesion Airtight and Waterproof Tape KM30-WH 50 mm KM-30-WH 4967529513250 1 Roll

฿ 452.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) White Type 75 Single-sided adhesion Airtight and Waterproof Tape KM30-WH 75 mm KM-30-WH 4967529513274 1 Roll

฿ 600.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) White Type 100 Single-sided adhesion Airtight and Waterproof Tape KM30-WH 100 mm KM-30-WH 4967529513212 1 Roll

฿ 410.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) Black 50 Double-sided adhesive Airtight and Waterproof Tape KM30D-BK 50 mm KM-30D-BK 4967529513557 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    20
  • Adhesiveness
    30N/25mm
  • Features
    Toluene/xylene/plasticisers are not used. Can be easily cut with hands without making them dirty.
  • Base Material
    PE (polyethylene)
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Roll

Product Description

Fixing tape for breathable waterproof sheets (single-sided).
[Features]
· Does not use toluene, xylene or other plasticizers.
· Can be easily cut by hand without making your hands dirty.
· Sticks strongly to adherends, is easily cut by hand without dirtying the hands, and is thin so it hardly makes any difference in level.
[Applications]
· For fixing breathable waterproof sheets, for joints, and for heat insulation joints.

Part Number
1-9657-01
1-9657-02
1-9657-03
1-9657-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Details Type Manufacturer Product Name Manufacturer Model Number JAN Code Net Content

฿ 298.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) White Type 50 Single-sided adhesion Airtight and Waterproof Tape KM30-WH 50 mm KM-30-WH 4967529513250 1 Roll

฿ 452.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) White Type 75 Single-sided adhesion Airtight and Waterproof Tape KM30-WH 75 mm KM-30-WH 4967529513274 1 Roll

฿ 600.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) White Type 100 Single-sided adhesion Airtight and Waterproof Tape KM30-WH 100 mm KM-30-WH 4967529513212 1 Roll

฿ 410.00

WATERPROOF SEALING TAPES 1 Piece(s) 19 Day(s) Black 50 Double-sided adhesive Airtight and Waterproof Tape KM30D-BK 50 mm KM-30D-BK 4967529513557 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Airtight / Waterproof Tape Features

Airtight / Waterproof Tape external appearance

Airtight / Waterproof Tape external appearance

Double-sided/single-sided/cutter: single-sided adhesive
Base material: polyethylene (PE)
Adhesive: acrylic type
Tape length: 20 m
Features: air-tightness, waterproofing