(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Towel

Towel

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-9137-01

  • Product Type
    Other
  • Other
    Optional Item
  • Size(mm)
    340X850
  • Manufacturer Product Name
    Towel for Commercial Use
  • Manufacturer Model Number
    For business
  • Material
    100% Cotton
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
1-9137-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 550.00

TOWEL AND DUST CLOTHS 1 Pack(s)

5 Pieces Per Package

20 Day(s) 1 Bag (5 Sheets)

Basic Specifications

  • Product Type
    Other
  • Other
    Optional Item
  • Size(mm)
    340X850
  • Manufacturer Product Name
    Towel for Commercial Use
  • Manufacturer Model Number
    For business
  • Material
    100% Cotton
  • Amount Of Content
    1 Bag (5 Sheets)

Product Description

Completely made from cotton, this hygiene product can dry hands quickly thanks to its super absorbency and offer long-lasting durability.

[Features]
· Rapid reuse rate due to fast-drying property
· A green option for environmental benefit

Specifications of 1-9137-01

  • Product Type
    Other
  • Other
    Optional Item
  • Size(mm)
    340X850
  • Manufacturer Product Name
    Towel for Commercial Use
  • Manufacturer Model Number
    For business
  • Material
    100% Cotton
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
1-9137-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 550.00

TOWEL AND DUST CLOTHS 1 Pack(s)

5 Pieces Per Package

20 Day(s) 1 Bag (5 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1