(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Paper

Hand Paper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,145.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-721-01
6-721-02
6-721-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Other Width x Depth x Height
(mm)
Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Mass
(g)
Features Material Amount Of Content

฿ 5,517.00

PAPER TOWELS 1 Piece(s) - 19 Day(s) Dedicated stand 240X225X377 - Hand Paper M Box M Box - Approximately 2000 Paper can be taken out in the exact amount desired with one hand. It shut outs dust, dirt and moisture making it sanitary. - 1 unit

฿ 2,223.00

PAPER TOWELS 1 Piece(s) - 40 Day(s) Optional Item - 245X230000(1PLY) Replacement Roll for Hand Paper M Protorque M (Replacement Roll for M) 4519909701223 - It is a roll type with a soft touch which is superior with regard to water absorption and oil absorption. 100% Cellulose 1 Roll

฿ 1,145.00

PAPER TOWELS 1 Pack(s)

160 Pieces Per Package

19 Day(s) Optional Item - 337X372(2PLY) Hand Paper Protorque 160 (Sheets) Protorque 160 (Seat Type) 4519909701261 - Useful sheet type packed in a bag. Pure pulp 100% 1 Pack (160 pcs)

Basic Specifications

Product Description

M Box enables one-handed taking out of just the right amount of paper and shuts out dust, dirt, and moisture, making it sanitary. Protoque-M is a roll type with a soft touch which has excellent water and oil absorption. Protoque 160 is a user-friendly sheet type packed in a bag.

Part Number
6-721-01
6-721-02
6-721-07
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Other Width x Depth x Height
(mm)
Size
(mm)
Manufacturer Product Name Manufacturer Model Number JAN Code Mass
(g)
Features Material Amount Of Content

฿ 5,517.00

PAPER TOWELS 1 Piece(s) - 19 Day(s) Dedicated stand 240X225X377 - Hand Paper M Box M Box - Approximately 2000 Paper can be taken out in the exact amount desired with one hand. It shut outs dust, dirt and moisture making it sanitary. - 1 unit

฿ 2,223.00

PAPER TOWELS 1 Piece(s) - 40 Day(s) Optional Item - 245X230000(1PLY) Replacement Roll for Hand Paper M Protorque M (Replacement Roll for M) 4519909701223 - It is a roll type with a soft touch which is superior with regard to water absorption and oil absorption. 100% Cellulose 1 Roll

฿ 1,145.00

PAPER TOWELS 1 Pack(s)

160 Pieces Per Package

19 Day(s) Optional Item - 337X372(2PLY) Hand Paper Protorque 160 (Sheets) Protorque 160 (Seat Type) 4519909701261 - Useful sheet type packed in a bag. Pure pulp 100% 1 Pack (160 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1