(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Cleaner, Applicable Floor Area of Up To 12 Mat Room (Approx. 20 m2) (1-6307-02)

Air Cleaner, Applicable Floor Area of Up To 12 Mat Room (Approx. 20 m2) (1-6307-02)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-6307-02
1-6307-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specification details Weight
(g)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 1,828.58

AIR CLEANERS 1 Piece(s) Quote - Replacement HEPA Dust Collection Filter / Deodorizing Filter Set - Air cleaner AC-FT06 AC-FT06 4975058435011 1 Set

฿ 5,080.23

AIR CLEANERS 1 Piece(s) Quote 410X140X430 - 4000 Air cleaner AC-4238W AC-4238W 4975058423810 1 unit

Basic Specifications

  • Product Type
    Air cleaner
  • Power supply (V)
    100
  • Power consumption (W)
    24/25
  • Cord Length(m)
    2
  • Power consumption (high) (50/60 Hz)(W)
    43/49
  • Power consumption (quiet) (50/60 Hz)(W)
    18/18
  • Features
    HEPA filters remove at 99.97% of particles, dust, mold and pollen with 0.3-micron in diameter passing through the filter. Activated Carbon Prefilter removes unpleasant odors.
  • Detailed power
    AC100V 50/60Hz
  • Accessory
    HEPA dust collection filter X1, deodorant filter X1
  • Applicable Floor Area
    Up to 12 tatami mats
  • Specifications
    With Silent Mode and 3-Hour Timer

Product Description

Strongly removes even the smallest dirt. High performance HEPA filter is used.

Part Number
1-6307-02
1-6307-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Specification details Weight
(g)
Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 1,828.58

AIR CLEANERS 1 Piece(s) Quote - Replacement HEPA Dust Collection Filter / Deodorizing Filter Set - Air cleaner AC-FT06 AC-FT06 4975058435011 1 Set

฿ 5,080.23

AIR CLEANERS 1 Piece(s) Quote 410X140X430 - 4000 Air cleaner AC-4238W AC-4238W 4975058423810 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1