(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

New Lab Protector

New Lab Protector

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,035.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
8-4038-01
8-4038-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name JAN Code Features

฿ 4,667.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) (300 + 450 + 300) x 600 New Laboratory Protector W Type 4560111777308 Protects researchers from apparatus breakage and chemical dispersion.

฿ 3,035.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 450 x 600 New Laboratory Protector S Type 4560111777315 Protects researchers from apparatus breakage and chemical dispersion. It can be used vertically or horizontally.

Basic Specifications

  • Product Type
    Other
  • Material
    Acrylic
  • Plate Thickness(mm)
    4
  • Material of Main Body
    Transparent PMMA (Acrylic)
  • Footnotes
    Maximum Expansion Point

Product Description

Essential safety partner for laboratories.

Part Number
8-4038-01
8-4038-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Manufacturer Product Name JAN Code Features

฿ 4,667.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) (300 + 450 + 300) x 600 New Laboratory Protector W Type 4560111777308 Protects researchers from apparatus breakage and chemical dispersion.

฿ 3,035.00

EXPERIMENT MATERIALS/SHEET 1 Piece(s) 19 Day(s) 450 x 600 New Laboratory Protector S Type 4560111777315 Protects researchers from apparatus breakage and chemical dispersion. It can be used vertically or horizontally.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1