(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
1-900-01 |
1-900-51 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 42.86 |
EARPLUGS | 1 Piece(s) | - | Quote | Ear Plugs JY-30 | 4560111741309 | 1 Set | ||
฿ 3,167.39 |
EARPLUGS | 1 Pack(s) |
200 Pieces Per Package |
Quote | Earplugs JY-30 Contains 200 | 4560111743396 | 1 Box (200 Sets) |
Features polyurethane foam that fits the ears.
[Materials]PU (polyurethane) foam
Part Number |
---|
1-900-01 |
1-900-51 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Manufacturer Product Name | JAN Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 42.86 |
EARPLUGS | 1 Piece(s) | - | Quote | Ear Plugs JY-30 | 4560111741309 | 1 Set | ||
฿ 3,167.39 |
EARPLUGS | 1 Pack(s) |
200 Pieces Per Package |
Quote | Earplugs JY-30 Contains 200 | 4560111743396 | 1 Box (200 Sets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?