(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Seismic Sheet / Fixture (L-Shaped Fixed Type / for Connection of Cabinet / Locker)

Anti-Seismic Sheet / Fixture (L-Shaped Fixed Type / for Connection of Cabinet / Locker)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2588-01

  • Product Type
    Tip-over prevention mat
  • Specifications
    Sheet (for cabinet/locker connection)
  • Size(mm)
    100X96X0.17
  • Manufacturer Product Name
    Earthquake Proof Sheet FFT-004
  • Manufacturer Model Number
    FFT-004
  • JAN Code
    4902510220021
  • Features
    Can be easily attached without damaging furniture and fixtures. Transparent type, and connects double stacked or side-by-side placed cabinets etc. by its strong adhesive power, preventing falling.
  • Material
    PP (Polypropylene), Glass Fiber
  • Capacity
    1 Pack (4 pcs.)
Part Number
1-2588-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,997.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 1 Pack (4 pcs.)

Basic Specifications

  • Product Type
    Tip-over prevention mat
  • Specifications
    Sheet (for cabinet/locker connection)
  • Size(mm)
    100X96X0.17
  • Manufacturer Product Name
    Earthquake Proof Sheet FFT-004
  • Manufacturer Model Number
    FFT-004
  • JAN Code
    4902510220021
  • Features
    Can be easily attached without damaging furniture and fixtures. Transparent type, and connects double stacked or side-by-side placed cabinets etc. by its strong adhesive power, preventing falling.
  • Material
    PP (Polypropylene), Glass Fiber
  • Capacity
    1 Pack (4 pcs.)

Product Description

Can be easily attached without damaging furniture and fixtures. FT-004 is a transparent type, and connects double stacked or side-by-side placed cabinets etc. with strong adhesive power, preventing falling. FFT-001 can also be used for wallpaper on uneven surfaces, and can be used repeatedly up to 3 or 4 times within half a year after being set.

Specifications of 1-2588-01

  • Product Type
    Tip-over prevention mat
  • Specifications
    Sheet (for cabinet/locker connection)
  • Size(mm)
    100X96X0.17
  • Manufacturer Product Name
    Earthquake Proof Sheet FFT-004
  • Manufacturer Model Number
    FFT-004
  • JAN Code
    4902510220021
  • Features
    Can be easily attached without damaging furniture and fixtures. Transparent type, and connects double stacked or side-by-side placed cabinets etc. by its strong adhesive power, preventing falling.
  • Material
    PP (Polypropylene), Glass Fiber
  • Capacity
    1 Pack (4 pcs.)
Part Number
1-2588-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,997.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

Same day 1 Pack (4 pcs.)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1