(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adhesive Type Aseismic Belt

Adhesive Type Aseismic Belt

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-2796-02

  • Product Type
    Tip-over prevention adhesive
  • Size(mm)
    50X100X100
  • Manufacturer Product Name
    Adhesive Type Anti-Seismic Belt T Belt T50 (white)
  • Manufacturer Model Number
    T Belt T50 (White)
  • Features
    Double-sided adhesive type, and it does not leave scratches on walls and devices. Robust and highly flexible. The belt and adhesive part can be removed easily with the hook and loop fastener.
  • Material/belt
    PP (Polypropylene)
  • Material/adhesive
    Polyester
  • Capacity
    1 Pack (2 pcs)
Part Number
1-2796-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,752.00

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

2 Pieces Per Package

Same day 1 Pack (2 pcs)

Basic Specifications

  • Product Type
    Tip-over prevention adhesive
  • Size(mm)
    50X100X100
  • Manufacturer Product Name
    Adhesive Type Anti-Seismic Belt T Belt T50 (white)
  • Manufacturer Model Number
    T Belt T50 (White)
  • Features
    Double-sided adhesive type, and it does not leave scratches on walls and devices. Robust and highly flexible. The belt and adhesive part can be removed easily with the hook and loop fastener.
  • Material/belt
    PP (Polypropylene)
  • Material/adhesive
    Polyester
  • Capacity
    1 Pack (2 pcs)

Product Description

Features adhesive on both ends and does not damage walls or equipment. Strong and has excellent flexibility. The belt and adhesive part can be removed easily with Hook and loop fastener.

Specifications of 1-2796-02

  • Product Type
    Tip-over prevention adhesive
  • Size(mm)
    50X100X100
  • Manufacturer Product Name
    Adhesive Type Anti-Seismic Belt T Belt T50 (white)
  • Manufacturer Model Number
    T Belt T50 (White)
  • Features
    Double-sided adhesive type, and it does not leave scratches on walls and devices. Robust and highly flexible. The belt and adhesive part can be removed easily with the hook and loop fastener.
  • Material/belt
    PP (Polypropylene)
  • Material/adhesive
    Polyester
  • Capacity
    1 Pack (2 pcs)
Part Number
1-2796-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,752.00

SAFETY PLATES AGAINST OVERTUR 1 Pack(s)

2 Pieces Per Package

Same day 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1