(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Arm Cover White

Arm Cover White

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 8-4024-01

  • Product Type
    Configurable
  • Color
    White
  • Overall Length(mm)
    455
  • Manufacturer Product Name
    Arm Cover (Polyethylene Coated), 100 pcs
  • JAN Code
    4580110243192
  • Material
    Interior: PP (polypropylene) spunbond non-woven fabric, exterior: PE (polyethylene) film laminate
  • Features
    Combined with strong non-woven fabric for excellent durability.
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
8-4024-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 5,130.00

ARM COVERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Configurable
  • Color
    White
  • Overall Length(mm)
    455
  • Manufacturer Product Name
    Arm Cover (Polyethylene Coated), 100 pcs
  • JAN Code
    4580110243192
  • Material
    Interior: PP (polypropylene) spunbond non-woven fabric, exterior: PE (polyethylene) film laminate
  • Features
    Combined with strong non-woven fabric for excellent durability.
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

AS ONE Arm Cover With Polyethylene Coating
[Overall Length (mm)]455
[Materials]Inside: PP (polypropylene) spunbond non-woven fabric; Outside: Laminated with PE (polyethylene) film

Specifications of 8-4024-01

  • Product Type
    Configurable
  • Color
    White
  • Overall Length(mm)
    455
  • Manufacturer Product Name
    Arm Cover (Polyethylene Coated), 100 pcs
  • JAN Code
    4580110243192
  • Material
    Interior: PP (polypropylene) spunbond non-woven fabric, exterior: PE (polyethylene) film laminate
  • Features
    Combined with strong non-woven fabric for excellent durability.
  • Amount Of Content
    1 Box (100 Sheets)
Part Number
8-4024-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 5,130.00

ARM COVERS 1 Pack(s)

100 Pieces Per Package

1 Day(s) 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Durability is excellent by combining with strong non-woven fabric.

Specification

●Color:White
●W x L(cm):12 x 45.5
●Q'ty Per Box(sheet):100
●SPQ(box):40
●Polyethylene Coating

Materials

●Inner: Polypropylene(PP) Spunbond Non-Woven Fabric
●Outer: Polyethylene(PE) Laminating Film