(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Disposable Cap SC-D1/G1 (6-991-01)

Disposable Cap SC-D1/G1 (6-991-01)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
6-991-01
6-991-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Type Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 3,812.86

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) Blue Rear Tied Disposable cap SC-D1 blue 100 pcs SC-D1 4560111721288 1 Box (100 Sheets)

฿ 2,437.00

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) White Beret-type Disposable cap SC-G1 white 100 pcs SC-G1 4560111721264 1 Box (100 Sheets)

Basic Specifications

  • Product Type
    Cap
  • Specifications
    No flange
  • Charge Process
    NA
  • Material
    Rayon
  • Features
    Thin yet with over twice the protective effect of cloth.
  • Amount Of Content
    1 Box (100 Sheets)

Product Description

Even though it is thin, it is more than twice as protective as cloth.
It is a back tie type.
[Materials]Rayon

Part Number
6-991-01
6-991-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Color Type Manufacturer Product Name Manufacturer Model Number JAN Code Amount Of Content

฿ 3,812.86

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) Blue Rear Tied Disposable cap SC-D1 blue 100 pcs SC-D1 4560111721288 1 Box (100 Sheets)

฿ 2,437.00

CAPS & MASKS FOR CLEAN ROOM 1 Pack(s)

100 Pieces Per Package

1 Day(s) White Beret-type Disposable cap SC-G1 white 100 pcs SC-G1 4560111721264 1 Box (100 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Even if it is thin, it has a preventive effect more than twice the cloth.

Specification

●Size:Free
●Q'ty Per Box(sheet):100

Materials

●Rayon Non-Woven Fabric