(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable wear

Disposable wear

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 346.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-5177-03
2-5177-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Sleeve length
(cm)
Chest circumference
(cm)
Garment length
(cm)
Manufacturer Product Name JAN Code Amount Of Content

฿ 517.42

PROTECTIVE CLOTHES 1 Piece(s) Same day LL 91 132 170 Disposable wear LL 4560111743464 1 Pair

฿ 346.00

PROTECTIVE CLOTHES 1 Piece(s) Same day 3L 94 140 179 Disposable wear 3L 4560111743471 1 Pair

Basic Specifications

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Clean Room
  • Standard
    No Standard
  • Color
    Blue
  • Material
    PP (Polypropylene) Spunbond
  • Features
    High performance water repellent material blocks dirt. It comes with chest pockets.
  • Specifications
    Hood with String
  • Amount Of Content
    1 Pair

Product Description

High performance water repellent material blocks dirt. With breast pocket.

Part Number
2-5177-03
2-5177-04
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Sleeve length
(cm)
Chest circumference
(cm)
Garment length
(cm)
Manufacturer Product Name JAN Code Amount Of Content

฿ 517.42

PROTECTIVE CLOTHES 1 Piece(s) Same day LL 91 132 170 Disposable wear LL 4560111743464 1 Pair

฿ 346.00

PROTECTIVE CLOTHES 1 Piece(s) Same day 3L 94 140 179 Disposable wear 3L 4560111743471 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1