(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Antistatic Apron A0210

Antistatic Apron A0210

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7-651-02

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    84
  • Width (cm)
    65
  • Manufacturer Product Name
    Antistatic Apron A0210
  • Manufacturer Model Number
    A0210
  • JAN Code
    4901792969963
  • Surface resistance value(Ω)
    1.8X108
  • Features
    Electroconductive yarn is woven into polyester material in a lattice pattern. Can be used repeatedly when washed with neutral detergent.
  • Amount Of Content
    1 pc.
Part Number
7-651-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,125.00

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    84
  • Width (cm)
    65
  • Manufacturer Product Name
    Antistatic Apron A0210
  • Manufacturer Model Number
    A0210
  • JAN Code
    4901792969963
  • Surface resistance value(Ω)
    1.8X108
  • Features
    Electroconductive yarn is woven into polyester material in a lattice pattern. Can be used repeatedly when washed with neutral detergent.
  • Amount Of Content
    1 pc.

Product Description

Conductive thread woven into polyester fabric in lattice pattern. This product can be used repeatedly by washing with neutral detergent.

Specifications of 7-651-02

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    84
  • Width (cm)
    65
  • Manufacturer Product Name
    Antistatic Apron A0210
  • Manufacturer Model Number
    A0210
  • JAN Code
    4901792969963
  • Surface resistance value(Ω)
    1.8X108
  • Features
    Electroconductive yarn is woven into polyester material in a lattice pattern. Can be used repeatedly when washed with neutral detergent.
  • Amount Of Content
    1 pc.
Part Number
7-651-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,125.00

STATIC ELECTRICITY REMOVAL SH 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1