(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heat Resistant Bib CX-72

Heat Resistant Bib CX-72

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 8-5648-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Solvent resistance / For work / Heat Resistant
  • Garment length (cm)
    98
  • Width (cm)
    57
  • Manufacturer Product Name
    Heat Resistant Bib CX-72
  • Manufacturer Model Number
    CX-72
  • Material
    Conex® (X Fiber, Rayon Mix) Weave
  • Features
    It is lightweight and excellent in workability. It has maximum heat resistance of about 300°C as well as thermal insulation and some heat insulation property. It is also excellent in chemical resistance.
  • Amount Of Content
    1 pc.
Part Number
8-5648-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,832.00

APRONS 1 Piece(s) 21 Day(s) 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Solvent resistance / For work / Heat Resistant
  • Garment length (cm)
    98
  • Width (cm)
    57
  • Manufacturer Product Name
    Heat Resistant Bib CX-72
  • Manufacturer Model Number
    CX-72
  • Material
    Conex® (X Fiber, Rayon Mix) Weave
  • Features
    It is lightweight and excellent in workability. It has maximum heat resistance of about 300°C as well as thermal insulation and some heat insulation property. It is also excellent in chemical resistance.
  • Amount Of Content
    1 pc.

Product Description

Lightweight, with excellent workability. It has maximum heat resistance of about 300°C as well as thermal insulation and some degree of heat insulation. Also features outstanding chemical resistance.

Specifications of 8-5648-01

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Solvent resistance / For work / Heat Resistant
  • Garment length (cm)
    98
  • Width (cm)
    57
  • Manufacturer Product Name
    Heat Resistant Bib CX-72
  • Manufacturer Model Number
    CX-72
  • Material
    Conex® (X Fiber, Rayon Mix) Weave
  • Features
    It is lightweight and excellent in workability. It has maximum heat resistance of about 300°C as well as thermal insulation and some heat insulation property. It is also excellent in chemical resistance.
  • Amount Of Content
    1 pc.
Part Number
8-5648-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,832.00

APRONS 1 Piece(s) 21 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1